Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/ddd801d3-9b4a-4aea-97c5-ac5d77a2978b
Home
Categories
Sanitary
Taps & Mixers
GF Wall-Mount Faucet - Long - 1.2 GPM
Available in United States
TOTO USA Inc
Follow
GF Wall-Mount Faucet - Long - 1.2 GPM
The high-quality, spindle-processed handle has a delightful feeel to the touch. Using a hairline finish for the handle and a polished finish for the body generates a rich contrast in texture.
Download
Specification
Specification
WaterSense certified low-flow 1.2 GPM (4.5 LPM) faucet
Diamond-Like Carbon (DLC) Coated ceramic cartridge for ultimate durability
Smooth handle control with COMFORT GLIDE® technology
Meets California water efficiency CEC leakage regulations
Brass Construction
Lever Handle
Drain assembly not included
MTO finish colors (Made To Order)
Wall-mount, Faucet, ADA, Watersense, Comfort Glide
residential
#CP, #PN, #PBR, #PFG, #BN
Polished Chrome Finish, Polished Nickel, Polished Bronze MTO, Polished French Gold MTO, Brushed Nickel
Wall-mount, Faucet, ADA, Watersense, Comfort Glide
Technical specification
Technical specification
Unique ref.
TLG11308U-gf-wall-mount-faucet-long-12-gpm
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/gf-wall-mount-faucet-long-12-gpm
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Drake® II 1G Two-Piece Toilet - 1.0 GPF
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection
3.9
(
8
)
Download
TOTO USA Inc
Flotation Tub With ZERO DIMENSION®
4.3
(
6
)
Download
TOTO USA Inc
COMMERCIAL FLUSHOMETER TORNADO FLUSH®, TOP SPUD WALL-HUNG TOILET – 1.0/1.28/1.6 GPF
Download