Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/cf25c1c4-3017-4a47-a5fe-74c8ead99672
Home
Categories
Sanitary
Urinals
Commercial Washout Ultra High Efficiency Urinal, 0.125 GPF - ADA
Available in United States
TOTO USA Inc
Follow
Commercial Washout Ultra High Efficiency Urinal, 0.125 GPF - ADA
Download
Specification
Specification
Washout urinal with integral trap
3/4" back spud inlet and 2" I.P.S. outlet
Stainless steel urinal drain cover ( THU3053) included
ADA compliant
Commercial Urinal
residential
#01
Cotton
Commercial Urinal
Technical specification
Technical specification
Unique ref.
UT445UV-commercial-washout-high-efficiency-urinal-0125-gpf-ada
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/commercial-washout-high-efficiency-urinal-0125-gpf-ada
Classification
Classification
BIMobject Category
Sanitary - Urinals
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Download
TOTO USA Inc
Flotation Tub With ZERO DIMENSION®
4.3
(
6
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Commercial Wall-Mount Lavatory
3.6
(
9
)
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download