Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/fb2e0816-b028-4293-a86c-bdc056c39d54
Home
Categories
Sanitary
Toilet Accessories
Duofit® In-Wall Tank System 1.28 GPF & .09 GPF
Available in United States
TOTO USA Inc
Follow
Duofit® In-Wall Tank System 1.28 GPF & .09 GPF
In-Wall Tank System with Dual Flushing System and optional Auto Flush capability.
Download
Specification
Specification
Dual flushing system, low consumption (1.28 GPF/4.8 LPF & 0.9 GPF/3.4 LPF)
Auto Flush function capability
Adjustable 15" - 19" mounting height
Supports up to 880 lbs
Commercial 2" x 6" or optional residential installation with 2" x 4" wall studs with waste outlet kit
1-pc blow molded, insulated polyethylene tank to prevent leaks and sweating
2" x 6" Polyethylene outlet included
Copper Supply Line
In-wall tank, RP, SP, Dual Flush, AP, EP
residential
#
No Color
In-wall tank, RP, SP, Dual Flush, AP, EP
Technical specification
Technical specification
Unique ref.
WT173M-duofit-in-wall-tank-unit-copper-supply-128-09-gpf-auto-flush
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/duofit-in-wall-tank-unit-copper-supply-128-09-gpf-auto-flush
Classification
Classification
BIMobject Category
Sanitary - Toilet Accessories
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Nexus® One-Piece Toilet, 1.28 GPF, Elongated Bowl
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
Flotation Tub With ZERO DIMENSION®
4.3
(
6
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Commercial Wall-Mount Lavatory
3.6
(
9
)
Download