We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Moonline Q TYPE

Unique ref.: Moonline-Q-Type
Brand: Cavatorta
Product family: Fencing
Product group: Residential fencing
Date of publishing: 2019-06-26
Edition number: 1
Type: Object (single object)
Download (3)

MOONLINE is a revolutionary product. 
Behind formal research lies the will to review the actual concept of “fencing”: no longer a mere element to separate the inside from the outside, MOONLINE creates uninterrupted spaces. 
Architecture and design extend from the interior to the exterior transforming it into a minimalist “place of communication”; linear designs are dotted with luminous posts and LED technology is applied according to the latest car design trends. 
The integrated and modular MOONLINE system is the maximum expression of the “made in Italy” label and the result of Cavatorta’s know how; MOONLINE is a new way of protecting your spaces: light outlines the contour becoming a safety element (it can be integrated with other systems thanks to the “active” posts). 
A selection of shapes, colours and light intensities is available for a system in harmony with architectural structures and personal tastes. Beautiful during the day and fascinating at night. Always safe. MOONLINE, never seen before.

The system is composed by the following elements:

- Square painted steel posts with a diameter of Ø 80 mm (for the fences) and Ø 150 mm (for the gates) with concealed panel fixing system. Built-in LED lighting.

- Modular panel made of electro-welded galvanized steel wire (vertical wires Ø 6 mm, Ø 8 mm double horizontal wires) painted in 4 colours with rectangular, different sized mesh. Angular modular panel made out of galvanized steel wires (vertical wires Ø 6 mm, Ø 6 mm double horizontal wires) with rectangular shaped meshes and fix distance between wires. 

- Double driveway gates with steel frames and steel locks with a built-in LED lighting system.

- Pedestrian gates with steel frames and steel locks with a built-in LED lighting system.


Material main: Steel
Material secondary: Electronic & optical components
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Landscaping - Fencing
UNSPSC name: Metal fencing
UNSPSC code: 30152001
Uniclass 1.4 Code: JQ40
Uniclass 1.4 Description: Fencing
Uniclass 2.0 Code: SS-25-14
Uniclass 2.0 Description: Fence Systems
Uniclass 2015 Code: TE_20_80_40
Uniclass 2015 Description: Fencing panels
NBS Reference Code: 25-14-63-80
NBS Reference Description: Steel Hurdle Fencing Systems
CSI MasterFormat 2014 Code: 32 31 00
CSI MasterFormat 2014 Title: Fences and Gates
OmniClass Number: 23-11 25 19
OmniClass Title: Fences
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Designer MAX CROCI / VALTER CUGINI per ELLITTICA DESIGN

BIMobject SEEK Properties

Landscaping - Fencing

Name Value
Gate Height 125 ; 155 ; 185 mm
Height 120 ; 150 ; 180 mm
Type Q type, rectangular shape

All BIM objects are real products from real manufacturers confirmed and approved