We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

T-Sport H 250

Unique ref.: T-Sport
Brand: Cavatorta
Product family: Fencing
Product group: Sport and industrial areas fencing systems, security fencing
Date of publishing: 2019-07-12
Edition number: 1
Type: Object (single object)
Download (7)

Plastic-coated chainlink mesh . The galvanized steel wires of the mesh are  PVC coated. Plastic coating is obtained throughout the exclusive sintering Galvaplax Process created by Cavatorta.

Applications :  high shock resistance fencings,  football grounds and  any type of sport facilities.  In normal conditions, Replax T Sport is guaranteed against corrosion for over 10 years. It is extremely strong thanks to the increased diameter of the wires it is made of. 

It is therefore particularly suitable for constructing fencing that requires special safety standards, such as the perimeter boundaries inside football stadiums (EN 13200-3)

Replax T Sport :

  • absorbs shocks without getting broken thanks to the diameter of the wires, the sizes of the mesh and the way wires make up the mesh
  • ensures front and side optimal visibility of the pitch even from a position being very close  to the fence;
  • effectively resists against corrosion for a long time thanks to the particular Cavatorta PVC coating  (Galvaplax Process).

FENCING SYSTEM mod. T-SPORT “Cavatorta Project”  

System made in compliance with the legislation and safety requirements foreseen by UNI EN 13200-3 

Fence H. 220 cm - with posts 80x60mm (80x80mm for corner posts) made out of galvanized steel and painted RAL GREEN 6005 - galvanized and painted RAL 6005 stays of 60x30mm section - galvanized and painted RAL 6005 GREEN tension bars.

Consisting in a plastic-coated chainlink mesh 50x50 mm  - galvanized steel wire ø 3,50 mm - ø 4,20 mm after sintering; plastic coating in RAL GREEN 6005 color is obtained through the exclusive sintering process “Galvaplax Process” created by Cavatorta. N°5 lines of tension wires (Steel galvanized rope, ø 4.0 mm - tying wires in galvanized and PVC coated steel wire, color GREEN  RAL 6005 ø 2.60 mm after coating process - galvanized clamps M5 - galvanized tensioners two eyelet M8.

…………………………………………………………………………………………………………..................................................

PEDESTRIAN GATE mod. T-SPORT “Cavatorta Project”  with perimeter frame and steel square shaped supporting posts 120x120x5 mm with plastic caps at the top - panel in electro-welded wire mesh 50x50 mm – PVC coating Yellow RAL 1012 - made in compliance with regulations and safety requirements foreseen by UNI EN 13200-3.

Gate Dimensions for Fence H. 220 Cm: L = 177 x 223H cm 

…………………………………………………………………………………………………………..................................................

VEHICLE ENTRANCE GATE mod. T-SPORT “Cavatorta Project”  with perimeter frame and steel square shaped supporting posts 120x120x5 mm with plastic caps at the top - panel in electro-welded wire mesh 50x50 mm - PVC coating Yellow RAL 1012 - made in compliance with regulations and safety requirements foreseen by UNI EN 13200-3.

Gate Dimensions for Fence H. 220 Cm: L = 338 x 223H cm 

…………………………………………………………………………………………………………..................................................


Material main: Galvanized steel
Material secondary: PVC coated polyester
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Landscaping - Fencing
UNSPSC name: Metal fencing
UNSPSC code: 30152001
Uniclass 1.4 Code: JQ40
Uniclass 1.4 Description: Fencing
Uniclass 2.0 Code: SS-25-14
Uniclass 2.0 Description: Fence Systems
Uniclass 2015 Code: TE_20_80_40
Uniclass 2015 Description: Fencing panels
NBS Reference Code: 25-14
NBS Reference Description: Fence Systems
CSI MasterFormat 2014 Code: 32 31 00
CSI MasterFormat 2014 Title: Fences and Gates
OmniClass Number: 23-11 25 19
OmniClass Title: Fences
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Landscaping - Fencing

Name Value
Height 250 mm
Type T-SPORT, rectangular shape

BIMobject®