Publish your products
LOFT High single-lever washbasin mixer
LOFT High single-lever washbasin mixer
    TRES

    LOFT High single-lever washbasin mixer

    • High single-lever washbasin mixer. G3/8 flexible hoses. 
    • With eco-efficient 
    • Cold-tres technology: the central position of the lever always dispenses cold water.
    Specification
    • Classification

      • UNSPSC code: 30181700
      • UNSPSC name: Faucets or taps

      Materials

      • Tap material: Low-lead brass

      Technical specifications

      • Flow rate (l/min): 5.7
      • Connecting element: Flexible G3/8""
      • Aerator: Hidden, silicone, M24x1
      • Acoustic group: I

      Cartridges & spare parts

      • Cartridge reference (spare): 29902808
      • Long-lasting cartridge

      Features

      • Cold-tres technology: the central position of the lever always dispenses cold water
      • Corrosion-resistant

      Surfaces available

      • 22220401 — Chrome
      • 22220401NM — Matt Black
      • 22220401BM — Matt White
      • 22220401AC — Steel
      • 22220401KMB — Black Bronze
      • 22220401CA — Golden Cava
      • 22220401OM — 24K Matte Gold
    Technical specification
    • Unique ref.22220401
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    • Height (mm)241
    • Width (mm)48
    • Depth (mm)213
    Related
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)1.85
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationValve
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap