Publish your products
STUDY Concealed single-lever WC/ bidet mixer
STUDY Concealed single-lever WC/ bidet mixer
    TRES

    STUDY Concealed single-lever WC/ bidet mixer

    Concealed single-lever WC/bidet mixer.

    • With cold and hot water.
    • Hand shower with 5 l/min limiter coupling and non-drip system.
    • Fixed support for hand shower for installation on right or left.
    • Satin hose.
    Specification
    • Classification

      • UNSPSC code: 30181700
      • UNSPSC name: Faucets or taps

      Materials

      • Tap material: Low-lead brass
      • Hand shower material: ABS

      Technical specifications

      • Depth (mm): 118-148
      • Flow rate (l/min): 5
      • Connecting element: G1/2"
      • Acoustic group: I
      • BELGAQUA certification (Belgium)

      Cartridges & spare parts

      • Cartridge reference (spare): 9134591
      • Long-lasting cartridge

      Features

      • Corrosion-resistant

      Surfaces available

      • 134123 — Chrome
      • 134123NM — Matt Black
      • 134123BM — Matt White
      • 134123AC — Steel
      • 134123NME — Metallic Black
      • 134123KMB — Black Bronze
      • 134123VO — Volcanic
      • 134123CA — Golden Cava
      • 134123GR — Graphite
      • 134123OR — 24K Gold
      • 134123OM — 24K Matte Gold
      • 134123OPM — 24K Matte Rose Gold
    Technical specification
    • Unique ref.134123
    • TypeObject (single object)
    • Date of publishing2026-09-08
    • Edition number1
    • Height (mm)185
    • Width (mm)90
    Related
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)1.87
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationValve
    • ETIM CodeEC010888
    • ETIM NameBidet mixing tap