Publish your products
Medium Pressure Partially Closed Venturi Valve
Triatek

Medium Pressure Partially Closed Venturi Valve

Triatek’s Medium Pressure Partially Closed Venturi Valves are constructed primarily with heavy gauge aluminum, and feature a blend of stainless steel and Teflon® components to extend valve life while keeping energy costs to a minimum.
This Venturi valve is pressure independent and maintains a constant CFM at a specific actuator position over a range of 0.6” to 3” wc with accuracy of +/- 5%. It does not require long straight runs for proper operation. Single valve flow rates range from 35 – 2100 CFM depending on the valve size.
The Medium Pressure Partially Closed Venturi Valve arrives on-site calibrated and ready for installation. For installations that will encounter harsh chemicals in the air stream Triatek offers Kynar® and Heresite® coatings to prevent corrosion.

Technical specification
  • Unique ref.triatek-005
  • Product familyClimate Control (HVAC)
  • Product groupVenturi Valve
  • TypeObject (single object)
  • Date of publishing2016-10-28
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Control Panels
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit