Publish your products
Smart Thermostat Enhanced
ecobee

Smart Thermostat Enhanced

ecobee Smart Thermostat Enhanced learns your temperature preferences and your schedule, so your home is just the way you like it.

  • Automatically lowers the temperature when you’re sleeping to keep you cool and comfortable.
  • Pre-cools or pre-heats your home before you arrive, so it’s comfortable the moment you walk in.
  • Works with available SmartSensors to detect which rooms are in use and adjusts the temperature accordingly.
Specification
  • Display

    • 4 in. full-color LCD touchscreen
    • 540 x 540 pixel display

    Dimensions

    Thermostat

    • Height: 103.89 mm (4.09 in.)
    • Width: 103.89 mm (4.09 in.)
    • Depth: 23.88 mm (0.94 in.)

    Trim plate

    • Height: 143.5 mm (5.65 in.)
    • Width: 159.9 mm (6.29 in.)
    • Depth: 7.71 mm (0.3 in.)

    Power Extender Kit*

    • Length: 62 mm (2.4 in.)
    • Width: 62 mm (2.4 in.)
    • Depth: 23 mm (0.9 in.)
    • *Optional for installation

    Colors

    • Black front, white backing

    Thermostat sensors

    • Temperature
    • Humidity
    • Occupancy (Radar)
    • Proximity (Radar)

    Compatibility

    • Works with most 24VAC HVAC equipment, including conventional furnaces and air conditioners (2H/2C), heat pumps (2H/2C + 1 stage AUX heat), boilers, and PTACs or fan coil units with up to 3 fan speeds. 1 wire accessory support for humidifiers, dehumidifiers, and ventilators (HRV/ERV).

    HVAC accessory support

    • Control a one-wire HVAC accessory device like a humidifier, dehumidifier, or ventilator.Note: Self-powered accessories will require an additional 24V isolation relay.

    Wire Terminals

    • R
    • G
    • Y1
    • Y2
    • W2/OB
    • PEK+
    • C
    • W1

      Connectivity & security

      • Dual-band Wi-Fi: 802.11 b/g/n @ 2.4GHz, 802.11 a/n/ac @ 5GHz
      • Bluetooth 5.0
      • WPA, WPA2, WPA3 encryption methods
      • DHCP (dynamic) or static IP addressing
      • 168-bit SSL encryption
      • 915MHz radio

      Works with

      • Apple HomeKit, Amazon Alexa, Samsung SmartThings, IFTTT, and more.

      Bandwidth

      • 15-20 MB/month (dependent on Alexa Voice Service usage)

      Power consumption

      • Up to 3.5 VA

      Powering methods

      • Wired 24VAC through terminals C and Rc.
      • Power Extender Kit enables you to reliably power your thermostat without having to run a fifth wire.

      Sustainability

      • Recycled packaging
      • Mercury-free
      • Arsenic-free
      • PVC-free
      • ROHS compliant

      Temperature range

      • Desired Temperature: 45° to 92°F (7° to 33°C)
      • Display: 40° to 100°F (5° to 37°C)
      • Sensitivity: +/− 1°F (+/− 0.5°C)
      • Operating: 14° to 122°F (-10° to 50°C)

      Humidity range

      • Display: 20% to 90%
      • Sensitivity: +/− 5%
      • Operating: 5% to 95% RH (non-condensing)

      Storage

      • −31° to 113°F (−35° to 45°C)
      • 5% to 95% RH (non condensing)

      Warranty

      • 3-year limited warranty

      Languages

      • English

      What's in the box

      • Smart Thermostat Enhanced
      • Thermostat mounting plate
      • Quick-start guide
      • Wire labels
      • Screws and drywall anchors

      Optional for installation:

      • Power Extender Kit (PEK)
      • Trim plate
    Technical specification
    • Unique ref.smart-thermostat-enhanced
    • Product familySmart Thermostat
    • Product groupEnhanced
    • TypeObject (single object)
    • Date of publishing2025-12-08
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Control Panels
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_50_76_73
    • Uniclass 2015 DescriptionRoom temperature sensors
    • CSI MasterFormat 2014 Code23 09 13
    • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC
    • OmniClass Number23-27 15 23
    • OmniClass TitleHVAC Controls

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States