A LIGHT REVOLUTION AT THE DESK
Bicult LED is the first desktop luminaire in the market to combine direct and indirect light output, thereby ensuring standard-compliant lighting. In addition to freedom of glare, flexibility and individual light settings are the main focus points.
The new TRILUX Bicult LED is revolutionising office lighting. It is the first desktop luminaire to combine direct and indirect light output. While the glare-free indirect lighting directed upwards illuminates the complete office, the direct component creates perfect light at the desk. Users can also set their personal lighting preferences individually on the luminaire or via an app. This enables light compliant with standards and a level of flexibility unknown until now.
Region availability
| Asia | Europe |
|---|---|
Kuwait | Austria |
Oman | Belgium |
Qatar | Bosnia and Herzegovina |
Saudi Arabia | Bulgaria |
Türkiye | Croatia |
United Arab Emirates | Czech Republic |
Denmark | |
Finland | |
France | |
Germany | |
Greece | |
Hungary | |
Ireland | |
Italy | |
Montenegro | |
Netherlands | |
Norway | |
Poland | |
Portugal | |
Romania | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Sweden | |
Switzerland | |
United Kingdom |