Publish your products
HighLine - Cassette

HighLine - Cassette

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).

The set consists of a Cassette, rail, heightener set and screws. The set must be assembled before mounting

Supplement with your own material, e.g. matching floor tile or terrazzo, to complete the solution

The Cassette solution is placed directly inside the unit. The rail is specially designed to provide a snug fit

Must be combined with a frame

Specification
  • DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval
    (see unidrain local website, to find latest versions)

Technical specification
  • Unique ref.1940
  • Product familyLinear drain
  • Product groupPanels
  • TypeObject (single object)
  • Date of publishing2019-01-14
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inDenmark
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFlow Fitting
  • UNSPSC namePlumbing adapters
  • UNSPSC code40141719
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

Europe
Denmark
Finland
Norway
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit