Publish your products
ClassicLine - Corner - Frame

ClassicLine - Corner - Frame

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).

The rubber insert ensures a snug fit inside the unit. A countersunk bearing ensures that the grating fits perfectly into the frame The frame is mandatory and dual-function. It supports the grating and provides a perfectly flush finish with the tile

Specification
  • DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval
    (see unidrain local website, to find latest versions)

Technical specification
  • Unique ref.2500
  • Product familyCorner drain
  • Product groupFrames
  • TypeObject (single object)
  • Date of publishing2019-01-14
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inDenmark
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationFlow Fitting
  • UNSPSC namePlumbing adapters
  • UNSPSC code40141719
  • Uniclass 2015 CodeTE_70_10_70
  • Uniclass 2015 DescriptionDrainage equipment
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

Europe
Denmark
Finland
Norway
Sweden
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit