Publish your products
Foldable  Bleachers UNISPORT, 5-rows, motorized
Foldable  Bleachers UNISPORT, 5-rows, motorized
    Unisport

    Foldable Bleachers UNISPORT, 5-rows, motorized

    4.8 out of 5 stars4.8(6 reviews)
    Unisport foldable seating is a unique product that enables flexible solutions in several ways. The seating system can be placed in any room requiring spectator seating, it is easy to fold away by one person manually due to the built-in gas springs, it requires minimum space when not being used and it is made of robust steel that provides durable and stable seating. Furthermore, when not in use a practical rebound surface is left. The careful attention to detail makes the seating safe as well as practical. European patent and Swedish design. Easily raised and lowered. Maximum depth of just 35cm when raised. Stores 16 seats in only 0.6m2 . Also available in a portable version. Stairs, railing, side protection, motorized operation when raising/lowering the seating and colour of the steel construction can be chosen as options. Padded ‘seats’ can also be added as an option. The system allows for panels to be attached to match the wall finish surrounding the seating, allowing the system to ‘blend-in’ seamlessly with the wall when in the ‘closed’ position. Likewise, ventilation systems can also be incorporated into the system by the customer. The seating has four different standard depths, from two to five rows. The system is divided into sections, with the standard section size being 2020mm, which can seat four people on each row.
    Technical specification
    • Unique ref.300143
    • Product familyEquipment
    • Product groupSeating
    • TypeObject (single object)
    • Date of publishing2019-10-02
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPlywood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategorySports & Recreation - Other Sport
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_50_12_07
    • Uniclass 2015 DescriptionBenches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products