Publish your products
URSA Mineral wool VENTO 34 PL

URSA Mineral wool VENTO 34 PL

Thermal and acoustic insulation board, made of mineral wool, covered with one-sided reinforced black glass veil . The material is non-flammable, sound-absorbing, vapor-permeable, compressed, resistant to mold and fungi, hydrophobized, made of elastic fibers.
Specification
  • plate made by mineral glasswool URSA VENTO 34 for thermal and acoustic insulation;reaction to fire class (euroclass)A1; lambda 0,034[W/mK];thermal resistance R=1.45 [m2K/W] -thickness 50[mm]; thermal resistance R=1.75 [m2K/W] -thickness 60[mm]; thermal resistance R=2.35 [m2K/W] -thickness 80[mm]; thermal resistance R=2.90 [m2K/W] -thickness 100[mm]; thermal resistance R=3.50 [m2K/W] -thickness 120[mm]; thermal resistance R=4.10 [m2K/W] -thickness 140[mm]; thermal resistance R=4.40 [m2K/W] -thickness 150[mm];thermal resistance R=4.70 [m2K/W] -thickness 160[mm]; thermal resistance R=5.25 [m2K/W] -thickness 180[mm]; thermal resistance R=5.85 [m2K/W] -thickness 200[mm];
Technical specification
  • Unique ref.PL_MAT_GLW_UGW_VENTO_34_100_1
  • Product familyURSA GLASSWOOL
  • Product groupInsulation
  • TypeBuilding Material
  • Date of publishing2019-05-15
  • Edition number1
  • Height (mm)1000
  • Width (mm)1000
  • Depth (mm)100
Related
  • Material mainMineral wool
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)2.6
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationMaterial
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 00
  • CSI MasterFormat 2014 TitleThermal Insulation
  • OmniClass Number23-13 25 19 11 17
  • OmniClass TitleFiberglass Slab and Board Thermal Insulation

Region availability

Europe
Poland