Publish your products
Thinset Mortar - CX 30
Uzin

Thinset Mortar - CX 30

High performance polymer-modified 4-in-1 mortar

    UZIN CX 30 is an advanced-professional quality, special cement-based, polymer modified non-sag mortar for the installation of most large format porcelain, ceramic, quarry, glass, mosaic and natural stone in interior, exterior, freeze/thaw and immersion conditions. UZIN CX 30 can also be used for applications involving uncoupling membranes and UZIN waterproof membranes.

    Specification
    • Applications

      • Large Format Porcelain, Ceramic, Quarry, Saltillo, Glass, and most types of stable natural stone
      • Over properly prepared concrete, masonry, cement mortar beds and leveling coats
      • Over tile industry recommended backerboards
      • Over gypsum wallboard (interior)
      • Over industry standard plywood (interior, dry conditions)
      • Over radiant heated substrates
      • Over properly prepared, stable and well bonded ceramic tile, vinyl floorcoverings, cutback adhesive (interior, dry conditions)
      • Over UZIN brand surface preparation products and membranes where applicable
      • For the installation of tile and uncoupling systems in interior dry conditions only. For exterior applications, see UZIN Balkuslim system
      • For interior and exterior, residential and commercial applications,exceptional freeze-thaw properties
      • For pools, spas, plazas, walkways and applications subject to immersion water saturation and freeze/thaw
      • For use as a skimming or patching mortar for preparing substrate voids and depressions up to 3/8" (10 mm)

      Properties

      • Fine textured raw materials - Smooth handling. Passes through small notch trowels when required. Superior mechanical adhesion
      • 1 component - Water additive only, no latex additive required
      • Improved workability - Easy remixing and application. Working times favorable for many climatic and jobsite conditions
      • Industry leading coverage - Smaller bag, easier mobility, less bags to transport
      • Outstanding Sag Resistance - Excellent vertical hold properties. Outstanding horizontal positioning and adjustability
    Technical specification
    • Unique ref.uzin-cx30
    • Product familyTile Setting Materials
    • Product groupThinset Mortars
    • TypeObject (single object)
    • Date of publishing2026-01-13
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials