Publish your products
Leveling Compound / Cementitious - UZIN NC 144 LW
Uzin

Leveling Compound / Cementitious - UZIN NC 144 LW

Lightweight self-leveling compound for use up to 2" depth application. Excellent flow and working time properties produce level, flat surfaces with good absorbency for most floor coverings and adhesives.

This product is manufactured by request only. Contact your local UZIN Technical Sales Rep for more information.

Specification
  • Applications

    • Interior use only
    • Producing flat and smooth surfaces for the installation of textile, resilient, ceramic, and engineered wood floor coverings
    • Use as a self-leveling layer over existing hard surface flooring such as well bonded terrazzo, ceramic tile, stone, and well bonded epoxy coatings
    • Use over structurally sound concrete, APA Exposure Type 1 plywood and OSB, or equally rated subfloor materials
    • Renovation of gypsum and portland-based leveling compounds
    • Use over well bonded adhesive residues including cutback adhesive*
    • Residential and commercial applications
    • Use with radiant floor heating systems

    *See “Substrate Preparation” for additional information

    Properties

    • Lightweight • Dry Density 67.0 ±2 lb/ft³
    • Fast setting • Walkable in 3-4 hours
    • Versatile • Applies from 1/4"-2" depth
    • Smooth surface • Improves adhesive coverage rate
    • Low stress • Ability to cover difficult substrates
    • Standard dry time • 24 hours for most floor coverings
Technical specification
  • Unique ref.uzin-nc-144-lw
  • Product familySelf-Leveling Underlayments
  • Product groupCementitious Leveling Compounds
  • TypeBuilding Material
  • Date of publishing2026-01-13
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11
  • OmniClass TitleCementitious Floor Underlayments

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit