Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
vac/products/9644a9dd-2051-4a17-b43c-25bb8775c655
Home
Categories
Construction
Site Construction
City 4 340 Construction Trailer
Unavailable in United States
VAC
Follow
City 4 340 Construction Trailer
City 4 340 Construction Trailer
Download
Specification
Specification
Only available for French market. Please contact the manufacturer for more information.
Technical specification
Technical specification
Unique ref.
city-4-340
Product family
Base vie autonome VAC
Product group
Base vie autonome sans douche
Type
Object (single object)
Date of publishing
2020-09-15
Edition number
1
Height (mm)
2700
Width (mm)
1900
Depth (mm)
3650
Links
Links
Product url
https://vac-location.com/wp-content/uploads/2020/03/Fiche-City4-340.pdf
Related
Related
Material main
Steel
Material secondary
Insulation
Designed in
France
Manufactured in
France
Weight Net (Kg)
690
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Uniclass 2015 Code
TE_40_50
Uniclass 2015 Description
Service vehicles
CSI MasterFormat 2014 Code
41 63 23
CSI MasterFormat 2014 Title
Utility Vehicles
CSI UniFormat II Code
G
CSI UniFormat II Title
SITEWORK
Region availability
Europe
France
Similar products
Alimak
Scando 650 XL - Public Beta Test
4.5
(
6
)
Download
Rubi
LIGHTCHUTE Plastic Rubble Chute - Straight section
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
Skyjack SJ9241RT
Download
Manlift Group
JLG 4394RT
Download
Manlift Group
Genie GS3369
Download