Publish your products
Vanachai Wood Based Panel OSB2-E1
Vanachai Wood Based Panel OSB2-E1
Vanachai Wood Based Panel OSB2-E1

    Vanachai Wood Based Panel OSB2-E1

    OSB : Oriented Strand Board

    Plywood for Exterior

    Technical specification
    • Unique ref.Vanachai_Wood_Based_Panel_OSB2-E1
    • Product familyWood
    • Product groupBased Panel
    • TypeBuilding Material
    • Date of publishing2021-10-19
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    Related
    • Material mainWood
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Wood

    Region availability

    Asia
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit