Publish your products
3in1 solar roof window GGLS
3in1 solar roof window GGLS
3in1 solar roof window GGLS
3in1 solar roof window GGLS
3in1 solar roof window GGLS
3in1 solar roof window GGLS
3in1 solar roof window GGLS

    3in1 solar roof window GGLS

    5.0 out of 5 stars5.0(14 reviews)

    VELUX 3in1 solar roof window GGLS is solar-powered and centre-pivoted. It is an all-in-one window equipped with a rain sensor and is based on the design of roof window GGLS.

    • 3in1 solar powered roof window GGLS is a wireless solution which together with three windows in one frame allows for fast and easy installation. The new daylight solution gives you an extensive view, increased influx of daylight and full flexibility for ultimate control and convenience.
    • 3in1 roof window GGLS is centre-pivoted and has tree sashes, a fixed and two openable, in one frame. 
    • The ventilation flap allows fresh air to enter the room through a dust and insect filter.

    The frame and sash made of laminated pine wood and ventilation flap made of pine wood are all finished with triple coat. The exterior of the frame and sash is metal-clad and therefore maintenance-free. The window is equipped with an insulating glass unit.

    Window Sizes
    :
    External
    frame
    W x H mm:


    Effective
    Daylight
    area
    :

    Geometric
    free
    area
    open: m²
    FFKF061880 x 11781.410.54
    FFKF081880 x 1398
    1.74
    0.66



    Specification
    • Be aware that for background ventilation the values are pr. openable sash

      Background Ventilation (via Ventilation flap)

      Sizes
      :
      Ventilation
      capacity
      at 4Pa
      :
      at 8Pa
      :
      at 10Pa
      :
      at 20Pa
      :
      FFKF06
      & FFKF08
      1 ventilation
      flap open
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s


      Ventilation
      :
      Equivalent
      Area : mm²

      Geometrical Free
      Area : mm²

      1 ventilation
      flap open    
         3100
        3100



      Finishes:

      Internal -
       
      Laminated pinewood coated with impregnation in one variation:

      • Variation 1 - White-painted finished with triple coat ,white Paint (NCS standard colour :S 0500-N, nearest RAL standard colour: 9003)

      External -
      Maintenance-free cover parts in two variations:

      • Variation 1 -  Aluminium, dark grey  (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      • Variation 2 - Untreated Copper
    Technical specification
    • Unique ref.GGLS-31S
    • Product familyNew standard
    • Product groupRemote or ACTIVE operated
    • TypeObject (single object)
    • Date of publishing2025-01-21
    • Edition number1
    Related
    • Material mainPine
    • Material secondaryAluminium
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationRoof
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows
    • CSI UniFormat II CodeB3020
    • CSI UniFormat II TitleRoof Openings

    Region availability

    Europe Asia
    Austria
    Türkiye
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit