Publish your products
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU
Electric polyurethane roof window - GGU

    Electric polyurethane roof window - GGU

    4.1 out of 5 stars4.1(27 reviews)

    GGU is an electrically operated or solar powered centre pivot roof window that can be installed on roof pitches from 15-90°.   Operation is via a simple convenient wall switch, whilst a rain sensor ensures the window closes automatically in the case of rain.  The sash can be opened to 200mm (some shorter length windows have smaller opening distance). There is a ventilation flap along the top sash of the window which allows fresh air to enter the room.  The chain engages and disengages automatically when the window opens and closes.  This allows the window to be opened manually for ease of cleaning of the outer glass pane.

    The frame and sash are made of high-quality moulded polyurethane around a core of thermally modified timber with a white lacquer finish.  Therefore, giving a maintenance free finish.  

    Externally the window has maintenance-free cover parts.

    Window Sizes
    :
    External frame
    W x H
    : mm
    Effective daylight
    areas
    : m²
    Geometric free area
    for manual operation 

    : m²
    Geometric free area
    for remote
    operation
    : m²
    CK02550 x 778   0.22   0.26    0.10
    CK04 550 x 978    0.29    0.34     0.20
    CK06 550 x 1178    0.37    0.43     0.20
    FK04 660 x 978    0.38    0.43     0.24
    FK06 660 x 1178    0.47    0.54     0.24
    FK08 660 x 1398    0.58    0.66     0.24
    MK04 780 x 978    0.47    0.53     0.28
    MK06 780 x 1178    0.59    0.66     0.28
    MK08 780 x 1398    0.72    0.81     0.28
    MK10 780 x 1600    0.85    0.94     0.28
    PK06 942 x 1178    0.75    0.83     0.33
    PK08 942 x 1398    0.92    1.01     0.33
    PK10 942 x 1600    1.07    1.17     0.34
    SK06 1140 x 1178    0.95    1.03     0.39
    SK08 1140 x 1398     1.16    1.25     0.39
    UK04 1340 x 978    0.91    0.98     0.47
    UK08 1340 x 1398    1.40    1.54     0.46




    VELUX roofwindows roofwindow roof windows roof window skylight skylights Remote controlled



    Specification

    • Background Ventilation (via Ventilation Flap - based on double glazed windows):


      Ventilation
      Capacity :
      at 4Pa
      :
      at 8Pa
      :
      at 10Pa
      :
      at 20Pa
      :
      CK02 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      CK04 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      CK06 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      FK04 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      FK06 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      FK08 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      MK04 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK06 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK08 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      PK06 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      PK08 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      PK10 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      SK06 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
      SK08 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
      UK04 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s
      UK08 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s



      Ventilation :                Equivalent Area : mm²        
      Geometrical Free
      Area for manual operation : mm²

      Geometrical Free
      Area for remote operation : mm²
      CK**   26002800     2000
      FK**    3100 3700     3100
      MK**    3700 4500     3600
      PK**    4600 6100     5800
      SK**    5600 7200     9100
      UK**    6600 10600     12500


      Finishes:

      Internal - White maintenance-free
      Finished with polyurethane lacquer(NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).

      External – Maintenance-free cover parts.
      Aluminium, dark grey
      Dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      Untreated Copper.
      Titanium Zinc.

    Technical specification
    • Unique ref.GGU-INTEGRA
    • Product familyCenter Pivot
    • Product groupElectric
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number4
    Related
    • Material mainWood
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72
    • Uniclass 2015 DescriptionRooflight and roof window systems
    • CSI MasterFormat 2014 Code08 62 00
    • CSI MasterFormat 2014 TitleUnit Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Austria
    China
    Belgium
    Türkiye
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom