GIL is an additional fixed element that can be installed directly below a centre pivot or top-hung roof window on roof pitches between 15-90°. Cleaning of the outer glass pane is by opening the roof window above.
The GIL window allows even more daylight and offers a great view when standing or when seated.
The frame and sash are made of high-quality laminated pinewood coated with impregnation and layers of water-based acrylic clear lacquer of white paint.
Externally the window has maintenance-free cover parts.
| Window Sizes : |
External frame W x H : mm |
Effective daylight areas: m² |
| MK34 | 780 x 920 | 0.44 |
| PK34 | 942 x 920 | 0.56 |
| SK34 | 1140 x 920 | 0.70 |
| UK34 | 1340 x 920 | 0.85 |
VELUX roofwindows roofwindow roof windows roof window skylight skylights
Region availability
| Europe | Oceania | Asia |
|---|---|---|
Austria | Australia | Türkiye |
Belgium | ||
Bosnia and Herzegovina | ||
Bulgaria | ||
Croatia | ||
Czech Republic | ||
Denmark | ||
Estonia | ||
France | ||
Germany | ||
Hungary | ||
Italy | ||
Latvia | ||
Lithuania | ||
Netherlands | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom |