Publish your products
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS
3in1 Bottom-operated pinewood roof window - Top Hung- GPLS

    3in1 Bottom-operated pinewood roof window - Top Hung- GPLS

    3in1 roof window GPLS is top-hung and has 3 sashes in one frame, where the centre sash is fixed.

    • Enjoy the best view with the panoramic VELUX 3in1 roof window GPLS with two windows in one frame. The elegant handles at the bottom of the openable windows allow it to be opened up to 45° for an extra spacious balcony feeling.
    • The roof window is operated with handles on the bottom sashes. The ventilation flap on the top sashes allow fresh air to enter the room through a dust and insect filter. For easy cleaning of the outer glass surface, the roof window can also be operated as a centre-pivot roof window.
    • Frame and sash made of laminated pine wood and ventilation flap made of pine wood are finished with triple coat. The exterior of the frame and sash is metal-clad and therefore maintenance-free.
    • The window is equipped with an insulating glass unit.
    Window Sizes
    :
    External frame
    W x H mm:
    Effective daylight
    areas: m²
    Geometric free
    area: m²
    FFKF061880 x 11781.411.20
    FFKF08
    1880 x 1398
    1.74
    1.44



    Specification
    • Background Ventilation (via Ventilation flap)

      Sizes
      :
      at 4Pa
      :
      at 8Pa
      :
      at 10Pa
      :
      at 20Pa
      :
      FFKF06
      9.6 l/s
      13.8 l/s
      15.6 l/s
      22.6 l/s
      FFKF08
      9.6 l/s
      13.8 l/s
      15.6 l/s
      22.6 l/s





      Sizes
      :

      Equivalent
      Area : mm²

      Geometrical Free
      Area : mm²

      FFKF06
      6200
      7400
      FFKF08
      6200
      7400



      Finishes:

      Internal - 
      Laminated pinewood finished with triple coat in one variation:

      • Variation 1 - White-painted finished with triple coat, (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003)

      External - 
      Maintenance-free cover parts in two variations:

      • Variation 1 - Aluminium dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      • Variation 2 - Untreated Copper
      Technical specification
      • Unique ref.GPLS-31
      • Product familyNew standard
      • Product groupManual bottom operated
      • TypeObject (single object)
      • Date of publishing2025-01-21
      • Edition number1
      Related
      • Material mainPine
      • Material secondaryAluminium
      Classification
      • BIMobject CategoryWindows - Roof Windows
      • IFC classificationRoof
      • UNSPSC nameRoofing accessories
      • UNSPSC code301516
      • Uniclass 2015 CodeSs_30_30_72_73
      • Uniclass 2015 DescriptionRoof window systems
      • CSI MasterFormat 2014 Code08 61 00
      • CSI MasterFormat 2014 TitleRoof Windows
      • OmniClass Number23-17 13 23
      • OmniClass TitleRoof Windows
      • CSI UniFormat II CodeB3020
      • CSI UniFormat II TitleRoof Openings

      Region availability

      Europe Asia
      Austria
      Türkiye
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Denmark
      Finland
      France
      Germany
      Hungary
      Italy
      Latvia
      Netherlands
      Norway
      Portugal
      Romania
      Slovenia
      Spain
      Sweden
      Switzerland
      Ukraine
      United Kingdom