Publish your products
IT Side-by-Side Duo Combi
IT Side-by-Side Duo Combi
IT Side-by-Side Duo Combi
IT Side-by-Side Duo Combi
IT Side-by-Side Duo Combi
IT Side-by-Side Duo Combi

    IT Side-by-Side Duo Combi

    Two windows next to each other, 100mm frame distance, no middle rafter, VELUX trimmers type EMT on top and at the bottom.

    The Side-by-Side Twin installation type transforms two individual roof windows into a coordinated daylight solution that is easier to specify, visualize, and install.


    Installation type - Object Type Description


    Speed up your early design process with pre-defined VELUX installation solutions.

    Use Installation Types to quickly explore daylight concepts, roof layouts, window sizes, and roof window placements without committing to detailed product specifications too early in the project.

    These lightweight BIM objects are specifically developed for concept and schematic design stages. Geometry and product information are intentionally simplified, allowing you to focus on space, daylight, proportions, and overall design intent while maintaining maximum flexibility for later project development.

    Switch between different roof window sizes and configurations to identify the solution that best fits your design. Once the project requirements become clearer, refine the selected Installation Type into specific VELUX roof windows with detailed performance data, operation type, glazing, finishes, blinds, shutters, and accessories.

    When your project requires detailed geometry and specification-ready product information, continue the design process using CoBIM and the VELUX Revit Add-in.



    Why choose Side-by-Side Combi?

    While several VELUX solutions allow two roof windows to be placed next to each other, Side-by-Side Twin is specifically designed to create the most integrated appearance and maximize the usable space beneath the windows.

    The key differentiator is the frame distance of 100 mm. 

    Unlike conventional window combi installations, no central rafter extends below the window line. Special EMT trimmers transfer the structural loads above and below the opening, creating a cleaner interior finish and preserving valuable headroom and room volume.

    The integrated installation package combines flashing, EMT trimmers, insulation frame, underfelt collar, and cover plate into a coordinated solution that simplifies installation and helps achieve a durable, weather-tight result.


    Key Benefits

    - Wider daylight opening than a single roof window
    - 100 mm frame distance between windows
    - Valuable headroom and room volume
    - No visible central rafter below the glazing
    - Enhanced views and stronger connection to the outdoors
    - Increased natural ventilation potential
    - Factory-engineered installation system
    - Faster and simpler installation process
    - Consistent detailing and weather performance


    Window
    Code
    Width
    in mm
    Height
    in mm
    Effective Daylight Area 
    in m2
    2 x CK02 2 x 550 = 1100 778 2 x 0.22 = 0.44
    2 x CK04 2 x 550 = 1100 978 2 x 0.29 = 0.58
    2 x CK06 2 x 550 = 1100 1178 2 x 0.37 = 0.74
    2 x FK04 2 x 660 = 1320 978 2 x 0.38 = 0.76
    2 x FK06 2 x 660 = 1320 1178 2 x 0.47 = 0.94
    2 x FK08 2 x 660 = 1320 1398 2 x 0.58 = 1.16
    2 x MK04 2 x 780 = 1560 978 2 x 0.47 = 0.94
    2 x MK06 2 x 780 = 1560 1178 2 x 0.59 = 1.16
    2 x MK08 2 x 780 = 1560 1398 2 x 0.72 = 1.44
    2 x MK10 2 x 780 = 1560 1600 2 x 0.85 = 1.470
    2 x MK12 2 x 780 = 1560 1800 2 x 0.97 = 1.94



    Specification
    • Variant content

      One Flashing box:

      • Two top flashing sections with foam gaskets and tile supports
      • Two side sections with drainage gutters and foam gaskets
      • Four side frame covers
      • Two bottom flashing sections with flexible aprons and foam gaskets
      • Two bottom frame covers
      • One low-lying middle gutter
      • One installation set BDX
      • One cover plates, white, Al, EK-
      • Vapour barrier strip, EK-
      • One underfelt collar BFX
      • Drainage gutter complete
      • One set of mini trimmers EMT

      Additional installation products needed:

      - Vapour barrier collar BBX, 2 x BBX 0000

      Variant content BBX 0000

      - 1 vapour barrier collar
      - 1 roll of tape (width = 60 mm)
      - 1 bag with 8 screws (Torx 15)
      - 1 installation tool
      - Installation instructions


      The windows in the combination can be selected according to the functional needs.

    Technical specification
    • Unique ref.IT-side-by-side-duo-combi
    • Product familyWindows
    • Product groupInstallation Types
    • TypeAssembly (multiple objects)
    • Date of publishing2026-07-01
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryPine
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Palestine
    Saint-Barthélemy
    Mozambique
    Norway
    Philippines
    Sint Maarten
    Namibia
    Poland
    Qatar
    The Bahamas
    Niger
    Portugal
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Romania
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    South Korea
    U.S. Virgin Islands
    Reunion
    Serbia
    Sri Lanka
    United States
    Rwanda
    Slovakia
    Syria
    Saint Helena
    Slovenia
    Taiwan
    São Tomé and Príncipe
    Spain
    Tajikistan
    Senegal
    Svalbard and Jan Mayen
    Thailand
    Seychelles
    Sweden
    Türkiye
    Sierra Leone
    Switzerland
    Turkmenistan
    Somalia
    Ukraine
    United Arab Emirates
    South Africa
    United Kingdom
    Uzbekistan
    South Sudan
    Vatican City
    Vietnam
    Sudan
    Yemen
    Tanzania
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit