VELUX roof window VLT 1000 is designed for use in uninhabited rooms where light and ventilation is needed. Can be mounted either side-hung or top-hung depending on the variant. Side-hung variants can open to the left or right depending on preferred use. Comes with timber frame and integrated metal flashing.
Available in six sizes:
1. Sizes 025, 029 and 033 are right hinged and can be changed to left-hinged.
• Three ventilation positions enable you to secure a constant low-level air flow in uninhabited areas.
• Maintain a nice traditional look with the pine wood frame in natural lacquer.
• Patented opening restrictor securely holds the window open at 90-degrees.
• Opens outwards to the left or the right for easy access to the roof.
• Create a perfect installation with the integrated universal flashing that provides a simple workflow and a watertight
connection.
• Enjoy hassle- and maintenance-free use of the roof window thanks to the folded aluminum sash.
• Large assortment to match every need.
2. Size 034 is right-hinged and can be changed to top-hung.
• Three ventilation positions enable you to secure a constant low-level air flow in uninhabited areas.
• Maintain a nice traditional look with the pine wood frame in natural lacquer.
• Create a perfect installation with the integrated universal flashing that provides a simple workflow and a watertight
connection.
• Enjoy hassle- and maintenance-free use of the roof window thanks to the folded aluminum sash.
• Opens outwards to the right for easy access to the roof with the flexibility of being changed to top hung.
• Large assortment to match every need.
3. Size 024 is top-hung
| Window Sizes: | External frame W x H mm: | Effective daylight areas: m² |
| 025 | 450 x 550 | 0.21 |
| 029 | 450 x 730 | 0.28 |
| 033 | 850 x 850 | 0.65 |
| 034 | 480 x 900 | 0.41 |
| 024 | 480 x 900 | 0.38 |
Region availability
| Europe | Asia |
|---|---|
Austria | Türkiye |
Belgium | |
Bosnia and Herzegovina | |
Bulgaria | |
Croatia | |
Czech Republic | |
Denmark | |
Estonia | |
France | |
Hungary | |
Italy | |
Latvia | |
Lithuania | |
Netherlands | |
Poland | |
Portugal | |
Romania | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Ukraine | |
United Kingdom |