Publish your products
Electric roof window - GGL
Electric roof window - GGL
Electric roof window - GGL
Electric roof window - GGL
Electric roof window - GGL
Electric roof window - GGL
Electric roof window - GGL
Electric roof window - GGL
Electric roof window - GGL
Electric roof window - GGL

    Electric roof window - GGL

    4.8 out of 5 stars4.8(35 reviews)

    GGL is a an electrically operated or solar powered centre pivot roof window that can be installed on roof pitches from 15-90°. Operation is via a simple convenient wall switch, whilst a rain sensor ensures the window closes automatically in the case of rain.  The sash can be opened to 200mm (some shorter length windows have smaller opening distance). There is a ventilation flap along the top sash of the window which allows fresh air to enter the room.  The chain engages and disengages automatically when the window opens and closes.  This allows the window to be opened manually for ease of cleaning of the outer glass pane.

    Frame and sash made of laminated pine wood and ventilation flap made of pine wood are finished with triple coat. The exterior of the frame and sash is metal-clad and therefore maintenance-free. The window is equipped with an insulating glass unit.

    Externally the window has maintenance-free cover parts.

    Window
    Sizes
    :
    External
    frame

    W x H
    : mm

     Effective
    daylight 
    areas
    : m²
    Geometric free
    area
    (manual operation ):m²
    Geometric free
    area
    (remote operation ) :m²
    BK04           472 x 978                           0.23      0.28      0.17
    CK01 550 x 698      0.19      0.23      0.10
    CK02 550 x 778      0.22      0.26      0.20
    CK04 550 x 978      0.29      0.34      0.20
    CK06 550 x 1178      0.37      0.43      0.24
    FK04 660 x 978      0.38      0.43      0.24
    FK06 660 x 1178      0.47      0.54      0.24
    FK08 660 x 1398      0.58      0.66      0.24
    MK04 780 x 978      0.47      0.53      0.28
    MK06 780 x 1178      0.59      0.66      0.28
    MK08 780 x 1398      0.72      0.81      0.28
    MK10 780 x 1600      0.85      0.94      0.28
    PK04 942 x 978      0.60      0.66      0.33
    PK06 942 x 1178      0.75      0.83      0.33
    PK08 942 x 1398      0.92      1.01      0.33
    PK10 942 x 1600      1.07      1.17      0.34
    SK06 1140 x 1178      0.95      1.03      0.39
    SK08 1140 x1398      1.16      1.25      0.39
    SK10 1140 x 1600      1.35      1.46      0.40
    UK04 1340 x 978      0.91      0.98      0.47
    UK08 1340 x1398      1.40      1.54      0.46
    UK10 1340 x1600      1.63      1.80      0.46


    VELUX roofwindows roofwindow roof windows roof window skylight skylights  

    Specification
    • Background Ventilation (via Ventilation Flap - based on double glazed windows):

      Ventilation
      Capacity :
      at 4Pa
      :
      at 8Pa
      :
      at 10Pa
      :
      at 20Pa
      :
      BK04 – 3.3 l/s 4.8 l/s 5.4 l/s 7.8 l/s
      CK02 - 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      CK04 – 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      CK06 – 4.0 l/s 5.7 l/s 6.4 l/s 9.3 l/s
      FK04 - 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      FK06 – 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      FK08 – 4.8 l/s 6.9 l/s 7.8 l/s 11.3 l/s
      MK04 – 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK06 – 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK08 – 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      MK10 – 5.8 l/s 8.4 l/s 9.5 l/s 13.7 l/s
      PK04 – 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      PK06 – 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      PK08 – 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      PK10 – 7.1 l/s 10.2 l/s 11.5 l/s 16.6 l/s
      SK06 – 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
      SK08 – 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
      SK10 – 8.5 l/s 12.3 l/s 13.9 l/s 20.1 l/s
      UK04 - 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s
      UK08 – 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s
      UK10 - 10.0 l/s 14.5 l/s 16.3 l/s 23.5 l/s



      Ventilation
      :
      Equivalent
      Area : mm²
      Geometrical Free
      Area : mm²
      BK**  2200
           1700
      CK**
        2600
           2000
      FK**
        3100
           3100
      MK**
        3700
           3600
      PK**
        4600
           5800
      SK**
        5600
           9100
      UK**
        6600
           12500



      Finishes:

      Internal - White-painted finished with triple coat, 
      White Painted (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).
      Clear Lacquer

      External – Maintenance-free cover parts
      Aluminium, dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
      Untreated Copper.
      Titanium Zinc.

    Technical specification
    • Unique ref.GGL-INTEGRA
    • Product familyCenter Pivot
    • Product groupElectric
    • TypeObject (single object)
    • Date of publishing2019-08-06
    • Edition number4
    Related
    • Material mainPine
    • Material secondaryGlass
    • Designed inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationWindow
    • ETIM CodeEC003112
    • ETIM NameSkylight
    • Uniclass 2015 CodeSs_30_30_72_73
    • Uniclass 2015 DescriptionRoof window systems
    • CSI MasterFormat 2014 Code08 61 00
    • CSI MasterFormat 2014 TitleRoof Windows
    • OmniClass Number23-17 13 23
    • OmniClass TitleRoof Windows

    Region availability

    Europe Asia
    Austria
    Türkiye
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit