Publish your products
2in1 - Solar roof window - Centre-pivot - GGLS
2in1 - Solar roof window - Centre-pivot - GGLS
2in1 - Solar roof window - Centre-pivot - GGLS
2in1 - Solar roof window - Centre-pivot - GGLS
2in1 - Solar roof window - Centre-pivot - GGLS
2in1 - Solar roof window - Centre-pivot - GGLS
2in1 - Solar roof window - Centre-pivot - GGLS

    2in1 - Solar roof window - Centre-pivot - GGLS

    4.8 out of 5 stars4.8(5 reviews)

    VELUX 2in1 solar roof window GGLS is solar-powered and centre-pivoted.

    Features:

    • It is an all-in-one window equipped with a rain sensor and is based on the design of roof window GGLS.
    • The ventilation flap allows fresh air to enter the room through a dust and insect filter.
    • 2in1 roof window GGLS is centre-pivoted and has two sashes, a fixed and an openable, in one frame.
    • The frame and sash made of laminated pine wood and ventilation flap made of pine wood are all finished with triple coat.
    • The exterior of the frame and sash is metal-clad and therefore maintenance-free.
    • The window is equipped with an insulating glass unit.
    • With VELUX 2in1 daylight solution, you will experience an extensive view, increased influx of daylight and an aesthetic design due to extra slim profiles. With two windows in one frame, this daylight solution allows for easy installation.

    Window
    Sizes :           
    External frame
    W X H  : mm           
    Effective daylight
    area : m²            
    Geometric free area
    (manual operation) :m²               
    Geometric free area
    (remote operation) :m²                
    FFK06
    1270 X 11780.94
    0.54
    0.24
    FFK08
    1270 X 13981.16 
    0.66
    0.24
    FMK06
    1390 X 11781.06 
    0.54
    0.24 
    FMK08
    1390 X 1398
    1.30 
    0.66
    0.24 
    FPK06
    1552 x 1178
    1.22 
    0.54 
    0.24 
    FPK08
    1552 x 1398
    1.50 
    0.66 
    0.24 
    MMK06
    1510 x 1178
    1.18 
    0.66 
    0.28

    MMK08   
    1510 x 1398
    1.44 
    0.81 
    0.28






    Specification
    • Background Ventilation (via Ventilation flap)

      Ventilation
      Capacity :
      at 4Pa
      :
      at 8Pa
      :
      at 10Pa
      :
      at 20Pa
      :
      FFK064.8 l/s   6.9 l/s7.8 l/s11.3 l/s
      FFK084.8 l/s6.9 l/s7.8 l/s11.3 l/s
      FMK06
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      FMK08
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      FPK06
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      FPK08
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      MMK06
      5.8 l/s
      8.4 l/s
      9.5 l/s
      13.7 l/s
      MMK08
      5.8 l/s
      8.4 l/s
      9.5 l/s
      13.7 l/s



      Ventilation:

      Equivalent
      Area : mm²

      Geometrical Free
      Area : mm²

      FFK06
      3100
      3100
      FFK08
      3100
      3100
      FMK06
      3100
      3100
      FMK08
      3100
      3100
      FPK06
      3100
      3100
      FPK08
      3100
      3100
      MMK06
      3700
      3600
      MMK08
      3700
      3600


      Finishes:

      Internal -
      Laminated pinewood coated with impregnation in one variation:

      • Variation 1 - White-painted finished with triple coat (NCS standard colour :S 0500-N, nearest RAL standard colour: 9003)

        External -
        Maintenance-free cover parts in one variation:

        • Variation 1 - Aluminium, dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).



          Technical specification
          • Unique ref.GGLS-21S
          • Product familyNew standard
          • Product groupRemote or ACTIVE operated
          • TypeObject (single object)
          • Date of publishing2025-01-21
          • Edition number1
          Related
          • Material mainPine
          • Material secondaryAluminium
          Classification
          • BIMobject CategoryWindows - Roof Windows
          • IFC classificationRoof
          • ETIM CodeEC003536
          • ETIM NameWindow (complete with frame)
          • Uniclass 2015 CodeSs_30_30_72_73
          • Uniclass 2015 DescriptionRoof window systems
          • CSI MasterFormat 2014 Code08 61 00
          • CSI MasterFormat 2014 TitleRoof Windows
          • OmniClass Number23-17 13 23
          • OmniClass TitleRoof Windows

          Region availability

          Europe Asia
          Albania
          Türkiye
          Belgium
          Bosnia and Herzegovina
          Croatia
          Czech Republic
          Denmark
          France
          Italy
          Netherlands
          Norway
          Poland
          Portugal
          Romania
          Slovakia
          Slovenia
          Spain
          Sweden
          Switzerland
          Ukraine
          United Kingdom