Publish your products
2in1 Bottom-operated pinewood roof window - Top Hung - GPLS
2in1 Bottom-operated pinewood roof window - Top Hung - GPLS
2in1 Bottom-operated pinewood roof window - Top Hung - GPLS
2in1 Bottom-operated pinewood roof window - Top Hung - GPLS
2in1 Bottom-operated pinewood roof window - Top Hung - GPLS

    2in1 Bottom-operated pinewood roof window - Top Hung - GPLS

    VELUX 2in1 roof window GPLS is top-hung and has two sashes, a fixed and an openable, in one frame.

    • Enjoy the best view with the manual panoramic VELUX 2-in-1 roof window GPLS with two windows in one frame. The elegant handle at the bottom of the window allows it to be opened up to 45° for an extra spacious balcony feeling.
    • The roof window is operated with a handle on the bottom sash. The ventilation flap on the top sash allows fresh air to enter the room through a dust and insect filter. For easy cleaning of the outer glass surface, the roof window can also be operated as a centre-pivot roof window.
    • Frame and sash made of laminated pine wood and ventilation flap made of pine wood are finished with triple coat. The exterior of the frame and sash is metal-clad and therefore maintenance-free. 
    • The window is equipped with an insulating glass unit.

    Window Sizes
    :
    External frame
    W x H mm:
    Effective daylight
    areas: m²
    Geometric free
    area: m²
    FFK061270 x 11780.94
    0.60
    FFK08
    1270 x 1398
    1.16
    0.72
    FMK06
    1390 x 1178
    1.06
    0.60
    FMK08
    1390 x 1398
    1.30
    0.72
    FPK06
    1552 x 1178
    1.22
    0.60
    FPK08
    1552 x 1398
    1.50
    0.72
    MMK06
    1510 x 1178
    1.18
    0.72
    MMK08
    1510 x 1398
    1.44
    0.87
    Specification
    • Background Ventilation (via Ventilation flap)

      Ventilation Capacityat 4Paat 8Paat 10Paat 20Pa
      FFK064.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      FFK08
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      FMK06
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      FMK08
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      FPK06
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      FPK08
      4.8 l/s
      6.9 l/s
      7.8 l/s
      11.3 l/s
      MMK06
      5.8 l/s
      8.4 l/s
      9.5 l/s
      13.7 l/s
      MMK08
      5.8 l/s
      8.4 l/s
      9.5 l/s
      13.7 l/s




      Ventilation
      :

      Equivalent
      Area : mm²

      Geometrical Free
      Area : mm²

      FFK06
      3100
      3100
      FFK08
      3100
      3700
      FMK06
      3100
      3100
      FMK08
      3100
      3700
      FPK06
      3100
      3100
      FPK08
      3100
      3100
      MMK06
      3700
      3600
      MMK08
      3700
      3600



      Finishes:

      Internal -
      Laminated pinewood coated with impregnation in one variation:

      • Variation 1 - White-painted finished with triple coat, white paint (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003)

          External
          Maintenance-free cover parts in one variations:

          • Variation 1 - Aluminium, dark grey (NCS standard colour: S 7500-N, nearest RAL standard colour 7043)
        Technical specification
        • Unique ref.GPLS-21
        • Product familyNew standard
        • Product groupManual bottom operated
        • TypeObject (single object)
        • Date of publishing2025-01-21
        • Edition number1
        Related
        • Material mainPine
        • Material secondaryAluminium
        Classification
        • BIMobject CategoryWindows - Roof Windows
        • IFC classificationRoof
        • UNSPSC nameRoofing accessories
        • UNSPSC code301516
        • Uniclass 2015 CodeSs_30_30_72_73
        • Uniclass 2015 DescriptionRoof window systems
        • CSI MasterFormat 2014 Code08 61 00
        • CSI MasterFormat 2014 TitleRoof Windows
        • OmniClass Number23-17 13 23
        • OmniClass TitleRoof Windows
        • CSI UniFormat II CodeB3020
        • CSI UniFormat II TitleRoof Openings

        Region availability

        Europe
        Austria
        Belgium
        Croatia
        Denmark
        France
        Hungary
        Italy
        Netherlands
        Norway
        Poland
        Portugal
        Slovenia
        Spain
        Sweden
        Switzerland
        United Kingdom
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit