Product assembly for flat roofs with flat glass top unit ISG 2093 and a vented bottom unit CVP 0673QDB
The assembly includes a top unit and a vented bottom unit. The top unit is type ISG 2093, and the vented bottom unit is type CVP 0673QDB with an insulated glazing unit. The top unit consists of aluminium profiles and a toughened glass pane. The frame of the bottom unit is made of white PVC.
The combination of the ISG 2093 top unit and the CVP 0673QDB bottom unit provides a modern architectural appearance, excellent thermal performance, and a factory-tested system solution.
IMPORTANT NOTE: This product is subject to regional limitations. Please check availability on the Regions tab.
Technical Highlights
- Installation range: 2°–15° roof pitch
- Burglary-resistant flat roof window with splinter-proof security glazing
- Compatible with VELUX ACTIVE with NETATMO for a healthier indoor climate through sensor-based ventilation. Control the window remotely via smartphone or voice.
- Integrated rain sensor automatically closes the VELUX electric flat roof window when it starts raining.
- Cable: with plug 7.7 m
Size Table (all dimensions in mm)
| Code |
Sa |
Sb |
Fa |
Fb |
La |
Lb |
Ra |
Rb |
Ea |
Eb |
Aa |
Ab |
| 60060 | 435 | 435 | 463 | 463 | 559 | 559 | 600 | 600 | 780 | 780 | 784 | 784 |
| 60090 | 435 | 735 | 463 | 763 | 559 | 859 | 600 | 900 | 780 | 1080 | 784 | 1084 |
| 80080 | 635 | 635 | 663 | 663 | 759 | 759 | 800 | 800 | 980 | 980 | 984 | 984 |
| 90090 | 735 | 735 | 763 | 763 | 859 | 859 | 900 | 900 | 1080 | 1080 | 1084 | 1084 |
| 90120 | 735 | 1035 | 763 | 1063 | 859 | 1159 | 900 | 1200 | 1080 | 1380 | 1084 | 1384 |
| 100100 | 835 | 835 | 863 | 863 | 959 | 959 | 1000 | 1000 | 1180 | 1180 | 1184 | 1184 |
| 100150 | 835 | 1335 | 863 | 1363 | 959 | 1459 | 1000 | 1500 | 1180 | 1680 | 1184 | 1684 |
| 120120 | 1035 | 1035 | 1063 | 1063 | 1159 | 1159 | 1200 | 1200 | 1380 | 1380 | 1384 | 1384 |
Table legend:
Sa/b - Sash aperture,
Fa/b - Frame aperture,
La/b - Lining groove,
Ra/b - Roof opening,
Ea/b - External frame,
Aa/b - Top glazing unit
For more guidance, please download the DWG and PDF documents with the detailed cross sections of the product with dimension lines!
| Code |
La (m) |
Lb (m) |
Effective daylight area (m²) |
|
|
|
| 60060 |
0.559 |
0.559 |
0.31 |
|
|
|
| 60090 |
0.559 |
0.859 |
0.48 |
|
|
|
| 80080 |
0.759 |
0.759 |
0.58 |
|
|
|
| 90090 |
0.859 |
0.859 |
0.74 |
|
|
|
| 90120 |
0.859 |
1.159 |
1.00 |
|
|
|
| 100100 |
0.959 |
0.959 |
0.92 |
|
|
|
| 100150 |
0.959 |
1.459 |
1.40 |
|
|
|
| 120120 |
1.159 |
1.159 |
1.34 | |
|
--------------- |