Publish your products
SML-K
SML-K

    SML-K

    VELUX New Generation Electric Roller Shutter 

    SML 0000K and 0100K

    ( 0000K - grey (NSC S 7500-N), 0100K - grey (NSC S 7500-N) but for copper window cladding; and 0800K - RAL colour as a special order)

    IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.

    Electric roller shutter SML-K is fitted on the outside of VELUX roof windows. The roller shutter is recommended for use on GGL/GGU electric roof windows. If used on manually operated roof windows, a power supply unit KUX 110 must be ordered and installed separately.

    In replacement situations where an older shutter is being upgraded to the SML-K, the ZOZ 262K kit is required.The ZOZ 262K kit is also necessary for installations on windows before 2012.

    List of available sizes
    Shutter and Window Code Widnow Width in mm Window Height in mm
    BK04472978
    CK01550698
    CK02550778
    CK04550978
    CK065501178
    FK04660978
    FK066601178
    FK086601398
    MK04780978
    MK067801178
    MK087801398
    MK107801600
    MK127801800
    MK27780624
    PK04942978
    PK069421178
    PK089421398
    PK109421600
    PK25942550
    SK011140698
    SK0611401178
    SK0811401398
    SK1011401600
    UK041340978
    UK0813401398
    UK1013401600
    Specification
    • COMPATIBILITY

      Compatibility with VELUX roof windows:

      Roller shutter SML-K can be installed in VELUX electric GGL and GGU, manual GGL, GGU, GPL, GPU, GHL, GHU, GZL, GLL, GLU, VU and VKU. If these windows are combined with additional window elements GID, GIL, GIR, GIU or GIV, it is not possible to fit the roller shutter. The roof pitch must be between 15° and 85°. As for sizes, please refer to the price list. The roller shutter is also available made to measure.

      Combinations of several roof windows side by side require a frame distance of at least 18 mm. If the windows are combined over/under each other, the frame distance must be at least 100 mm.

      SML-K cannot be installed on windows produced before year 2000.

      Compatibility with other VELUX sunscreening products and electric or solar products:

      The roller shutter can be combined with interior VELUX sunscreening products and electric or solar window operators. Please note that if the roller shutter is combined with solar-powered interior blinds, the ability of the solar cells to recharge the battery of the blind will be reduced or eliminated.

      The roller shutter cannot be combined with other exterior sunscreening products. Can be installed from both inside and outside.

      TECHNICAL INFORMATION

      Electric roller shutter SML-K

      Power consumption

      1.0 A, 24 V d.c., from a VELUX electric roof window GGL or GGU or a VELUX control system or power supply unit.

      Pre-paired wall switch

      Power consumption overview

      2 x alkaline AAA (1.5V) batteries Expected battery lifetime: Up to 1 year.

      Size and weight description

      2 x alkaline AAA (1.5V) batteries Expected battery lifetime: Up to 1 year.

      Size and weight description

      8.2 cm x 8.2 cm x 1.7 cm, 0.125 kg.

      Material and colour

      ABS plastic, white (NCS S 1000-N)

      Installation and use

      A pre-configured one-way radio frequency wall switch (KLI 313) is included. Radio frequency range: 300 m range open field. Depending on the building construction, the indoor range is approximately 30 m.

      Exterior shield

      Material and colour

      Slats: Lacquered aluminium slats, grey (NCS S 7500-N). Textile between slats: polyester with black TPU coating.


      Electric roller shutter SML-K

      Connection

      The roller shutter is delivered with a short motor cable for direct connection to the connection box in electric roof windows GGL/GGU. When using a longer cable, please observe the following minimum wiring dimensions: Length up to 20 m: at least 0.75 mm2 Length up to 40 m: at least 1.50 mm2

      Material and colour

      Top casing, side covers, side profiles, panzer and bottom cover: Lacquered aluminium, grey (NCS 7500-N). -Top casing end pieces, opening restrictors and side profile bottom pieces: Tinted plastic, grey (NCS 7500-N). -Top casing strip: Tinted plastic, black. -Textile in panzer, polyester with a TPU coating. The roller shutter can also be ordered in special RAL colours on request.

    Technical specification
    • Unique ref.SML-K
    • Product familyExternal Shutters for Sloped Roof Windows
    • Product groupRemote Operation Roller Shutters
    • TypeSubcomponent
    • Date of publishing2026-04-22
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPlastic
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationBuilding Element
    • ETIM CodeEC003229
    • ETIM NameRoller shutter
    • Uniclass 2015 CodePr_30_59
    • Uniclass 2015 DescriptionOpenings and opening component products
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 13 11
    • OmniClass TitleWindow Components 

    Region availability

    Europe
    Austria
    Croatia
    Germany
    Serbia
    Slovenia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit