Publish your products
SSL-K
SSL-K

    SSL-K

    VELUX New Generation Solar Roller Shutter 

    SSL 0000K and 0100K

    ( 0000K - grey (NSC S 7500-N), 0100K - grey (NSC S 7500-N) but for copper window cladding; and 0800K - RAL colour as a special order)

    IMPORTANT NOTE: This product is subject to regional limitations, please check availability on the "regions" tab.

    Solar roller shutter SSL-K is fitted on the outside of VELUX roof windows. The roller shutter is a stand-alone product on an io-homecontrol® operation platform. It is recommended for use on manually operated or solar-powered roof windows.


    In replacement situations where an older shutter is being upgraded to the SSL-K, the ZOZ 262K kit is required.The ZOZ 262K kit is also necessary for installations on windows before 2012.

    List of available sizes
    Shutter and Window Code Widnow Width in mm Window Height in mm
    CK01550698
    CK02550778
    CK04550978
    CK065501178
    FK04660978
    FK066601178
    FK086601398
    MK04780978
    MK067801178
    MK087801398
    MK107801600
    MK127801800
    MK27780624
    PK04942978
    PK069421178
    PK089421398
    PK109421600
    PK25942550
    SK011140698
    SK0611401178
    SK0811401398
    SK1011401600
    UK041340978
    UK0813401398
    UK1013401600
    Specification
    • COMPATIBILITY

      Compatibility with VELUX roof windows:

      Roller shutter SSL-K can be installed in VELUX solar GGL and GGU, manual GGL, GGU, GPL, GPU, GHL, GHU, GZL, GLL, GLU, VU and VKU. If these windows are combined with additional window elements GID, GIL, GIR, GIU or GIV, it is not possible to fit the roller shutter. The roof pitch must be between 15° and 85°. As for sizes, please refer to the price list.

      The roller shutter is also available made to measure.

      SSL-K cannot be installed on windows produced before year 2000 (VES).
      SSL-K cannot be installed on solar windows in size BK.
      When installing SSL-K on GGL/GGU solar windows in size CK or FK the ZOZ 246K has to be used.

      When installing SSL-K on solar windows between year 2000 and 2012 (V21), the ZOZ 246K has to be used on all sizes.

      When installing SSL-K on manual windows upgraded with KSX 100 WWA produced before April 2021 the ZOZ 246K has to be used in all sizes.

      The SSL-K is not compatible with manual windows upgraded with KSX 100 WWA produced after April 2021.

      Combinations of several roof windows side by side require a frame distance of at least 18 mm. If the windows are combined over/under each other, the frame distance must be at least 100 mm.

      Compatibility with other VELUX sunscreening products and electric or solar products:

      The roller shutter can be combined with interior VELUX sunscreening products. Please note that if it is combined with solar-powered interior blinds, the ability of the solar cells to recharge the battery of the blind will be reduced or eliminated.

      The roller shutter cannot be combined with other exterior sunscreening products.
      The roller shutter is a stand-alone product on an io-homecontrol® operation platform.


      TECHNICAL INFORMATION

      Pre-paired wall switch

      Power consumption overview

      2 x alkaline AAA (1.5V) batteries. Expected battery lifetime: Up to 1 year.

      Size and weight description

      8.2 cm x 8.2 cm x 1.7 cm, 0.125 kg.

      Material and colour

      ABS plastic, white (NCS S 1000-N)

      Installation and use

      A pre-configured one-way radio frequency wall switch (KLI 313) is included.
      Radio frequency range: 300 m range open field. Depending on the building construction, the indoor range is approximately 30 m.

      ***

      VELUX solar roller shutter SSL-K 

      Can be installed from both inside and outside

      Power consumption

      High performance battery, NiMH, 9.6V DC, 2100 mAh.
      The battery is an energy buffer for operation in periods with inadequate charging. A fully charged battery allows up to 200 operations. The roller shutter comes with a battery that must be switched on before operation.
      Expected battery lifetime: 10 years.

      Solar cell

      Photovoltaic solar cell unit integrated in the roller shutter top cover

      ***

      Exterior shield

      Material and colour

      Slats: Lacquered aluminium slats, grey (NCS S 7500-N). Textile between slats:
      polyester with black TPU coating.

      ***

      VELUX solar roller shutter SSL-K

      Battery

      The battery accumulates energy from the solar cell unit and supplies the motor and control system with power. A fully charged battery allows up to 200 operations without being charged via the solar cells. The roller shutter comes with an inserted battery that must be switched on before operation.

      Connection

      The roller shutter is a stand-alone product on an io-homecontrol® operation platform.

      Material and colour

      Top casing, side covers, side profiles and bottom cover: Lacquered aluminium.
      For copper versions the side covers and bottom cover are in copper.
      Top casing end pieces, opening restrictors and side profile bottom pieces: Tinted plastic.
      Top casing strip: Tinted plastic, black
      The roller shutter can also be ordered in special RAL colours on request.

    Technical specification
    • Unique ref.SSL-K
    • Product familyExternal Shutters for Sloped Roof Windows
    • Product groupRemote Operation Roller Shutters
    • TypeSubcomponent
    • Date of publishing2026-04-30
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPlastic
    • Designed inDenmark
    • Manufactured inDenmark
    Classification
    • BIMobject CategoryWindows - Roof Windows
    • IFC classificationBuilding Element
    • ETIM CodeEC003229
    • ETIM NameRoller shutter
    • Uniclass 2015 CodePr_30_59
    • Uniclass 2015 DescriptionOpenings and opening component products
    • CSI MasterFormat 2014 Code12 21 00
    • CSI MasterFormat 2014 TitleWindow Blinds
    • OmniClass Number23-17 13 11
    • OmniClass TitleWindow Components 

    Region availability

    Europe
    Austria
    Croatia
    Germany
    Serbia
    Slovenia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit