Publish your products
14" Self-flashed Pitched Sun Tunnel Skylight (TMC) for sloped roofs 14 - 60 degrees
14" Self-flashed Pitched Sun Tunnel Skylight (TMC) for sloped roofs 14 - 60 degrees
14" Self-flashed Pitched Sun Tunnel Skylight (TMC) for sloped roofs 14 - 60 degrees
14" Self-flashed Pitched Sun Tunnel Skylight (TMC) for sloped roofs 14 - 60 degrees
14" Self-flashed Pitched Sun Tunnel Skylight (TMC) for sloped roofs 14 - 60 degrees
14" Self-flashed Pitched Sun Tunnel Skylight (TMC) for sloped roofs 14 - 60 degrees

    14" Self-flashed Pitched Sun Tunnel Skylight (TMC) for sloped roofs 14 - 60 degrees

    VELUX Commercial Daylighting systems are designed to provide a quick and cost-effective daylight solution for any space where a view to the outside is not needed.  Commercial systems consist of the following three different systems: the roof top light capture system, the tunnel light transfer system, and the diffuser system.  A highly transmissive dome captures the daylight, the one-piece flashings provide the water tightness, the highly reflective mirrored rigid tunnel efficiently transfers the daylight to the workspace, and several diffuser options are available to meet the needs of the application.  The rigid tunnel passes through existing framing members, which makes it quick and easy to install.  Within the roof top system there are three different 14” flashing and three different diffuser options.   VELUX 14” commercial Sun Tunnels are recommended for use up to 30’ and 22” Sun Tunnels are recommended for use up to 40’. 

    • VELUX Pitched TMC Commercial 14” Sun Tunnel skylight for commercial roof slopes 0 - 60 degrees (20:12), provides a seamless pitched watertight pan flashing that positions the opening of the tunnel straight up when the Sun Tunnel is mounted on a 20-degree sloped roof.  The pivot tunnel system provides 11 degrees of angular movement in all directions.  The 14” TMC features a smooth clear highly transmissive acrylic or polycarbonate dome to capture daylight.  The TMC also comes with a 16” rigid highly reflective tunnel section and all the necessary mounting hardware. 
    • VELUX Curb Mount TCC Commercial 14” Sun Tunnel skylight for commercial roof slopes 0 - 60 degrees (20:12), provides a seamless watertight curb cap flashing that positions the opening of the tunnel perpendicular to the surface of the roof. The pivot tunnel system provides 11 degrees of angular movement in all directions. The 14” TCC features a smooth clear highly transmissive acrylic or polycarbonate dome to capture daylight. The TCC also comes with a 16” rigid highly reflective tunnel section and all the necessary mounting hardware. Flashing measures 21” x 21”
    • VELUX Curb Mount TGC Commercial 14” Sun Tunnel skylight for commercial roof slopes 0 - 60 degrees (20:12), provides a seamless watertight pan flashing that positions the opening of the tunnel perpendicular to the surface of the roof.  The pivot tunnel system provides 11 degrees of angular movement in all directions.  The 14” TCC features a smooth clear highly transmissive acrylic or polycarbonate dome to capture daylight.  The TCC also comes with a 16” rigid highly reflective tunnel section and all the necessary mounting hardware.  Flashing measures 29” x 29”
    • VELUX Pitched TMR Residential 14” Sun Tunnel skylight for roof slopes 14 - 60 degrees (20:12), provides a seamless pitched watertight pan flashing that positions the opening of the tunnel straight up when the Sun Tunnel is mounted on a 20-degree sloped roof. The pivot tunnel system provides 11 degrees of angular movement in all directions. The 14” TMR is an all-inclusive kit that includes the roof top components, tunnel components, and the hard ceiling frosted diffuser system. 
    Specification
    • 2.1 MANUFACTURERS

      A. Basis-of-Design Product: Subject to compliance with requirements, provide products of VELUX America LLC, Greenwood, SC 29648; www.VELUXusa.com; (800) 878-3589, specifications@veluxusa.com.

    Technical specification
    • Unique ref.velux-skylight-tmc
    • Product familyWindows
    • Product groupSkylights
    • TypeObject (single object)
    • Date of publishing2024-03-22
    • Edition number1
    • Height (inches)30.5
    • Width (inches)24.75
    • Depth (inches)9
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Skylights
    • Uniclass 2015 CodePr_30_59_72_77
    • Uniclass 2015 DescriptionSkylights
    • CSI MasterFormat 2014 Code08 62 23
    • CSI MasterFormat 2014 TitleTubular Skylights
    • OmniClass Number23-17 17 13 21
    • OmniClass TitleTubular Skylights

    Region availability

    Oceania North America South America
    American Samoa
    Canada
    Chile
    Cook Islands
    Mexico
    Federated States of Micronesia
    United States
    Fiji
    French Polynesia
    Guam
    Kiribati
    Marshall Islands
    Nauru
    New Caledonia
    New Zealand
    Niue
    Norfolk Island
    Northern Mariana Islands
    Palau
    Pitcairn Islands
    Samoa
    Solomon Islands
    Timor-Leste
    Tokelau
    Tonga
    Tuvalu
    United States Minor Outlying Islands
    Vanuatu
    Wallis and Futuna
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit