Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/7768381d-b7ae-4f1e-935c-fde77441bea7
Home
Categories
Sanitary
Showers
AQUA L3 SHOWER KIT 3F/100 600MM MET/1750 SD
Unavailable in United States
Venlo
Follow
AQUA L3 SHOWER KIT 3F/100 600MM MET/1750 SD
AQUA L3 SHOWER KIT 3F/100 600MM MET/1750 SD
Download
Technical specification
Technical specification
Unique ref.
B9318
Product family
AQUA
Product group
Shower
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
604
Width (mm)
149
Depth (mm)
183
Links
Links
Product url
http://www.idealstandardnederland.nl/product/b9318aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/b9318aa
Related
Related
Material main
Brass
Weight Net (Kg)
1.165
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_75
Uniclass 2015 Description
Shower fittings package
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Region availability
Europe
Netherlands
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download