Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/ee49de36-4b0a-4b42-bb53-68f04ddb857f
Home
Categories
Sanitary
Taps & Mixers
Venlotherm Thermostat – S connectors
Unavailable in United States
Venlo
Follow
Venlotherm Thermostat – S connectors
Venlotherm bar shower valve with S-Connector
Download
Specification
Specification
Venlotherm bar shower valve with S-Connector
Technical specification
Technical specification
Unique ref.
F2913
Product family
Sanitary
Product group
Shower fittings package
Type
Object (single object)
Date of publishing
2019-12-19
Edition number
1
Height (mm)
70
Width (mm)
315
Depth (mm)
100
Links
Links
Product url
http://www.idealstandardnederland.nl
Installation instructions
http://www.idealstandardnederland.nl
Product certification
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/
Related
Related
Material main
Brassware
Weight Net (Kg)
1.1
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_76
Uniclass 2015 Description
Shower heads
Region availability
Europe
Netherlands
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Watts
Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725
5.0
(
6
)
Download