Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/86938130-d980-4690-81c2-a66857ebbdac
Home
Categories
Sanitary
Taps & Mixers
NIMBUS II MESSING PILLAR TAP CHROME TUB.SP R200
Unavailable in United States
Venlo
Follow
NIMBUS II MESSING PILLAR TAP CHROME TUB.SP R200
NIMBUS II MESSING PILLAR TAP CHROME TUB.SP R200
Download
Technical specification
Technical specification
Unique ref.
F3049
Product family
NIMBUS II MESSING
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
297
Width (mm)
95
Depth (mm)
238
Links
Links
Product url
http://www.idealstandardnederland.nl/product/f3049aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/f3049aa
Related
Related
Material main
Brass
Weight Net (Kg)
0.853
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_96
Uniclass 2015 Description
Washbasin manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Netherlands
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Watts
Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725
5.0
(
6
)
Download