Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/aaabc217-2b7c-4441-aa6c-a2649445eba0
Home
Categories
Sanitary
Taps & Mixers
NIMBUS II MESSING SHOWER MIXER EXPOSED CHROME
Unavailable in United States
Venlo
Follow
NIMBUS II MESSING SHOWER MIXER EXPOSED CHROME
NIMBUS II MESSING SHOWER MIXER EXPOSED CHROME
Download
Technical specification
Technical specification
Unique ref.
F3060
Product family
NIMBUS II MESSING
Product group
Shower Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
47
Width (mm)
188
Depth (mm)
98
Links
Links
Product url
http://www.idealstandardnederland.nl/product/f3060aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/f3060aa
Related
Related
Material main
Brass
Weight Net (Kg)
1.034
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_78
Uniclass 2015 Description
Shower manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Netherlands
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download