Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/665b3664-56d1-42b0-b5b4-05cf71d70a99
Home
Categories
Sanitary
Taps & Mixers
NIMBUS II MESSING SHOWER TAP 0, 5 CHROME
Unavailable in United States
Venlo
Follow
NIMBUS II MESSING SHOWER TAP 0, 5 CHROME
NIMBUS II MESSING SHOWER TAP 0, 5 CHROME
Download
Technical specification
Technical specification
Unique ref.
F3075
Product family
NIMBUS II MESSING
Product group
Shower Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
71
Width (mm)
61
Depth (mm)
91
Links
Links
Product url
http://www.idealstandardnederland.nl/product/f3075aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/f3075aa
Related
Related
Material main
Brass
Weight Net (Kg)
0.377
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_78
Uniclass 2015 Description
Shower manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Netherlands
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Watts
Non-Freeze Wall Hydrant with NB Box, Integral Vacuum Breaker - HY-725
5.0
(
6
)
Download