Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
venlo/products/da90ec41-241d-46d8-be16-66ca2fe0c988
Home
Categories
Sanitary
Taps & Mixers
NIMBUS II MESSING WASHM. VALVE EXP 1/2 X 3/4
Unavailable in United States
Venlo
Follow
NIMBUS II MESSING WASHM. VALVE EXP 1/2 X 3/4
NIMBUS II MESSING WASHM. VALVE EXP 1/2 X 3/4
Download
Technical specification
Technical specification
Unique ref.
F3082
Product family
NIMBUS II MESSING
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2017-05-29
Edition number
1
Links
Links
Product url
http://www.idealstandardnederland.nl/product/f3082aa
Installation instructions
http://www.idealstandardnederland.nl
Technical description
http://www.idealstandardnederland.nl/product/f3082aa
Related
Related
Material main
Brass
Weight Net (Kg)
0.43
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_96
Uniclass 2015 Description
Washbasin manual water supply sets
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Netherlands
Similar products
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Rio Classic Oil Rubbed Bronze Bathroom Sink Faucet
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download