Publish your products
Venlotherm WBWS –  S Connectors
Venlo

Venlotherm WBWS – S Connectors

Venlotherm Dual bar shower with Idealrain fixed riser with 200mm rain shower and Idealrain handspray

Specification
  • Venlotherm Dual bar shower with Idealrain fixed riser with 200mm rain shower and Idealrain handspray

Technical specification
  • Unique ref.F2915
  • Product familyNIMBUS II MESSING
  • Product groupKitchen Mixer
  • TypeObject (single object)
  • Date of publishing2019-12-19
  • Edition number1
  • Height (mm)1117
  • Width (mm)315
  • Depth (mm)395
Related
  • Material mainBrass
  • Weight Net (Kg)3.8
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_82
  • Uniclass 2015 DescriptionSink manual water supply sets
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Europe
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit