Publish your products
FLAMINGO 1530 Design by Antoni Arola
Vibia

FLAMINGO 1530 Design by Antoni Arola

The poetic and sculptural qualities of light are expressed beautifully through the FLAMINGO pendant designed by Antoni Arola. FLAMINGO is a deconstructed assemblage that provides users with a versatile light that can be easily modified to provide radically different sculptural forms and lighting effects. By separating the light source from the diffuser, which is configured by a series of independent conical rings supported by fine metal wires, the FLAMINGO lamp provides an ambient indirect light for living spaces or a more focused task light over dining tables or other surfaces. The LED light sources can be located in different positions, providing different lighting effects as required. The source can be focused upwards or downwards projecting onto the translucent thermoplastic shade which heightens the feeling of weightlessness. Thanks to its versatility this sculptural light can adapt to the proportions of any space whether it be public or private, allowing for multiple configurations depending on the light required.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-flamingo-1530
  • Product familyLuminaries for Internal Lighting
  • Product groupPendants
  • TypeObject (single object)
  • Date of publishing2020-07-06
  • Edition number1
Related
  • Material mainSteel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit