Publish your products
Guise 2298 Design by Diez Office
Vibia

Guise 2298 Design by Diez Office

Ceiling LED lamp. The light is diffused in an almost invisible manner through the glass and only emerges through the striations etched on the surface, diffusing the light as if by magic.
Specification
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Technical specification
  • Unique ref.vibia-guise-2298_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupCeiling Lamps
  • TypeObject (single object)
  • Date of publishing2021-10-18
  • Edition number1
  • Height (inches)11
  • Width (inches)15.75
  • Depth (inches)15.75
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)24.89
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
Puerto Rico
United States