Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
vibia/products/06350ae5-3ce2-41b5-9d21-c44b2d3945ec
Home
Categories
Lighting
Desk & Table
MAYFAIR 5505 Designed by Diego Fortunato
Available in United States
Vibia
Follow
MAYFAIR 5505 Designed by Diego Fortunato
The Mayfair lamps are a Diego Fortunato design proposal. The entire Mayfair collection incorporates LED lighting and comes in various finishes: white, black, gold and copper.
Download
Technical specification
Technical specification
Unique ref.
vibia-mayfair-5505_ul-certificate
Product family
Luminaries for Internal Lighting
Product group
Table lamp
Type
Object (single object)
Date of publishing
2020-12-30
Edition number
1
Height (inches)
20.25
Width (inches)
11.75
Depth (inches)
11.75
Links
Links
Product url
https://www.vibia.com/us/usa/table-lamps-mayfair-table-lamps#5505
Related
Related
Material main
Zinc
Material secondary
Steel
Designed in
Spain
Manufactured in
Spain
Weight Net (Lbs)
7.72
Classification
Classification
BIMobject Category
Lighting - Desk & Table
IFC classification
Light Fixture
CSI MasterFormat 2014 Code
26 50 00
CSI MasterFormat 2014 Title
Lighting
OmniClass Number
23-35 47 11
OmniClass Title
Lighting Fixtures
Region availability
North America
Canada
Puerto Rico
United States
Similar products
Vibia
KNIT 7475 Design by Meike Harde UL
Download
Vibia
ALGORITHM 0820 Design by Toari Nguyen
Download
Vibia
ARRAY 1820 Design by Umut Yamac UL
Download
Vibia
Palma 3736 Design by Antoni Arola
3.6
(
5
)
Download
Vibia
NORTH 5662 Design by Arik Levy
4.1
(
34
)
Download
Vibia
MAYFAIR 5507 Designed by Diego Fortunato
Download