Publish your products
MAYFAIR 5525 Designed by Diego Fortunato
MAYFAIR 5525 Designed by Diego Fortunato
MAYFAIR 5525 Designed by Diego Fortunato
    Vibia

    MAYFAIR 5525 Designed by Diego Fortunato

    The Mayfair lamps are a Diego Fortunato design proposal. The lamp is a re-imagining of the hanging lamps traditionally used over billiards tables. An innovative and fresh approach to lighting. The entire Mayfair collection incorporates LED lighting and comes in various finishes: white, black, gold, and copper.
    Specification
    • Visit the Vibia product page for complete technical information, available finishes and control options.
    Technical specification
    • Unique ref.vibia-mayfair-5525_ul-certificate
    • Product familyLuminaries for Internal Lighting
    • Product groupPendants
    • TypeObject (single object)
    • Date of publishing2020-12-30
    • Edition number1
    • Width (inches)11.75
    • Depth (inches)11.75
    Related
    • Material mainZinc
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Lbs)4.19
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit