Publish your products
NORTH 5660 Design by Arik Levy
Vibia

NORTH 5660 Design by Arik Levy

4.3 out of 5 stars4.3(6 reviews)
North pendant light designed by Arik Levy. A lacquered aluminum shade with a white interior holds the LED light source while suspended by a black cable. A round steel canopy matches the finish of the shade. Available in charcoal gray, matte beige or matte white lacquer.
Technical specification
  • Unique ref.vibia-north-5660_ul-certificate
  • Product familyLuminaries for Internal Lighting
  • Product groupPendants
  • TypeObject (single object)
  • Date of publishing2020-12-30
  • Edition number1
  • Width (inches)7.25
  • Depth (inches)7.25
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Lbs)2.76
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Puerto Rico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit