Unique ref.: | WASPT5L |
---|---|
Brand: | Videotec |
Product family: | Ulisse |
Product group: | PTZ cameras, Accessories |
Width (mm): | 257 |
Height (mm): | 272 |
Depth (mm): | 217 |
Date of publishing: | 2018-08-27 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.videotec.com/cat/en/products/ptz-cameras-and-units/ptz-cameras-... |
---|---|
Installation instructions: | http://www.videotec.com/dep/ekr/Manuali/WASPT_Manual.pdf |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.videotec.com/dep/ekr/Schede_Tecniche/EN/WAS_WASPT_Datasheet.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/videotec/product/waspt5l
Material main: | Plastic |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Electronics - Security, Cameras & Accessories |
---|---|
IFC classification: | Alarm |
UNSPSC name: | Security cameras |
UNSPSC code: | 46171610 |
Uniclass 1.4 Code: | L76261 |
Uniclass 1.4 Description: | Cameras |
Uniclass 2.0 Code: | PR-16-15-22 |
Uniclass 2.0 Description: | Digital Cameras |
Uniclass 2015 Code: | Pr_60_75_86_80 |
Uniclass 2015 Description: | Survey cameras |
NBS Reference Code: | 75-40 |
NBS Reference Description: | Security Systems |
CSI MasterFormat 2014 Code: | 28 23 00 |
CSI MasterFormat 2014 Title: | Video Surveillance |
OmniClass Number: | 23-37 15 11 |
OmniClass Title: | Cameras |
CSI UniFormat II Code: | D5030 |
CSI UniFormat II Title: | Communications & Security |
Name | Value |
---|---|
Height | 272 mm |
Length | 217 mm |
Power Source | 230 |
Width | 257 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 217 mm |
BIMobject®