Publish your products
CDE7512 75" 4K Ultra HD Commercial Display
CDE7512 75" 4K Ultra HD Commercial Display
CDE7512 75" 4K Ultra HD Commercial Display
CDE7512 75" 4K Ultra HD Commercial Display
CDE7512 75" 4K Ultra HD Commercial Display
CDE7512 75" 4K Ultra HD Commercial Display
    ViewSonic

    CDE7512 75" 4K Ultra HD Commercial Display

    The ViewSonic® CDE7512 is a 75” 4K Ultra HD large format wireless presentation display. With features including a razor-sharp resolution of 3840 x 2160, 330-nit high brightness, 178-degree ultra-wide viewing angles, 2 x 10W speakers, and wireless screen sharing, the CDE7512 transforms meeting rooms into a dynamic communications hub. The built-in ViewBoard® Cast screen sharing software* (along with the optional ViewSonic vCastSender app), and myViewBoard Display software, enables both on-site and online users to participate in conferences and simultaneously share content. Equipped with a 1.5GHz Quad-core embedded SoC processor, 2GB RAM, and 16GB of internal memory, the CDE7512 can play multimedia from internal storage or a USB flash drive 16 hours a day, seven days a week. And with remote configuration and content management system support, the ViewSonic® CDE7512 is also suitable for a wide array of diverse signage applications.
    Technical specification
    • Unique ref.Viewsonic_CDE7512
    • Product familyElectronics
    • Product groupCommercial Displays
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)38
    • Width (inches)66.3
    • Depth (inches)2.8
    Related
    • Weight Net (Lbs)60.2
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States