Publish your products
LDS136-152 136” All-in-One Mobile Direct View LED Display
LDS136-152 136” All-in-One Mobile Direct View LED Display
LDS136-152 136” All-in-One Mobile Direct View LED Display
LDS136-152 136” All-in-One Mobile Direct View LED Display
LDS136-152 136” All-in-One Mobile Direct View LED Display
LDS136-152 136” All-in-One Mobile Direct View LED Display
LDS136-152 136” All-in-One Mobile Direct View LED Display
LDS136-152 136” All-in-One Mobile Direct View LED Display
    ViewSonic

    LDS136-152 136” All-in-One Mobile Direct View LED Display

    Unfold New Possibilities. Anywhere. ViewSonic® Mobile All-in-One dvLED Displays

    Ready for a big screen without the big hassle? The ViewSonic® LDS136-152 is a foldable 136” Direct View LED video wall on wheels built for maximum flexibility. It sets up in minutes and ships in a rugged flight case for easy transport and storage. This 4th generation model introduces thoughtful upgrades that make setup and operation even easier. Its motorized screen lifts higher than any other dvLED in its class, helping everyone in the audience get a clear view. Need to adjust it? Just raise or lower the screen from anywhere in the room thanks to an included remote control. Rear I/O ports are easy to reach, so connecting devices is quick and simple. An integrated OPS slot also makes it easy to expand your system when needed. A redesigned hinge adds durability for repeated setup and transport. That means you can confidently use the LDS136-152 for events, trade shows and pop-up spaces. Just roll it in, plug it in and wow the audience.

    Easy Setup for Big Impact

    This giant LED screen arrives ready to go, so you can skip the complex installation. Just unfold it, plug it in, and you’re ready to wow your audience with vibrant visuals. It’s the easiest way to get a huge, stunning display wherever you need it. No hassle, just a big impact.

    A Mobile Solution That Goes Anywhere

    Take your big screen on the move! This 136” display glides silently on 360-degree wheels, making it simple to share between rooms. Its clever foldable design fits into most elevators, and we’ve included a tough flight case to keep it safe on the go. It’s a truly mobile solution that brings the wow factor to any space.

    Built to Last for High-Traffic Areas

    Glue-on-Board (GOB) technology protects LEDs from daily wear and tear. With an upgraded IP65 rating, these displays deliver fully sealed dust protection and resistance to direct water jets, alongside IK06 impact resistance — built for auditoriums, lobbies and the demands of busy public spaces.

    Specification
      • OS: Android 13
      • CPU: RK3588
      • Memory: DDR5 8GB
      • Storage: Total 64GB (60GB available storage)
      • Internal Speakers: 30W x 2
      • PC Resolution (max): 3840 x 2160 @ 60Hz
      • Mac® Resolution (max): 3840 x 2160 @ 60Hz
      • HDMI 2.0 (with HDCP 2.2): 4
      • HDMI 2.0 Out (with HDCP 2.2): 1
      • 3.5mm Audio Out: 1
      • SPDIF Audio Out: 1
      • USB 3.0: 3
      • USB 2.0: 1
      • USB Type C: 1 (data only)
      • RS232: 1
      • Ethernet LAN (RJ45): 3
      • IR in: 1
      • Voltage: 100-120V/20A ~ 50/60Hz
      • Consumption (typical): 100-240V ~ 50/60Hz
      • Stand-by: <0.5W
      • Packaging (in.): 81.5 x 78.58 x 33.35in
      • Physical (in.): 71.7 x 76.7 x 30.71in(min.) / 118.6 x 112.13 x 30.71in(max.)
      • Packaging (mm): 2070 x 1996 x 847mm
      • Physical (mm): 1821 x 1948 x 780mm(min.) / 3012 x 2848 x 780mm(max.)
      • Warranty: 3-year limited warranty on parts and labor, on-site service
      • Package Contents: Power Cord, Remote Control, QSG, Spare LED Module x5, LD-MK-006 x 1, LAN Cable (Cat 5E) x 1, IR Extender Cable x 1
      • Regulations: cTUVus, FCC, RoHS
      • Display Type: Direct View LED
      • Screen Size: 136"
      • Viewable Area (in.): 136
      • Orientation: Landscape
      • LED Pitch Size (mm): 1.56
      • LED Grayscale: 13 bits
      • Backlight Life (Hours): 100,000
      • Viewing Angles: 170º horizontal, 170º vertical
      • Ingress Protection Rating: IP54 (Front)
      • Impact Protection Rating: IK06 (Front)
      • Display Resolution: 1920 x 1080
      • Aspect Ratio: 16:9
      • Light Source: Fine Pixel Pitch LED
      • Brightness: 600 nits (100 levels adjustable)
      • Static Contrast Ratio: 6,500:1
      • Panel Type: Direct View LED SMD + Glue-on-Board
      • Refresh Rate: 3,840Hz
    Technical specification
    • Unique ref.viewsonicLDS136-152
    • Product familyDisplays
    • Product groupDirect View LED Displays
    • TypeObject (single object)
    • Date of publishing2026-09-25
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • IFC classificationObject
    • Uniclass 2015 CodePr_75_75_15_24
    • Uniclass 2015 DescriptionDisplay screen monitors
    • CSI MasterFormat 2014 Code27 41 13
    • CSI MasterFormat 2014 TitleArchitecturally Integrated Audio-Video Equipment
    • OmniClass Number23-37 19 13
    • OmniClass TitleLiquid Crystal Display (LCD) Video Monitors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit