Publish your products
LS920WU Laser Projector with 1.6x Optical Zoom and Dual HDMI
LS920WU Laser Projector with 1.6x Optical Zoom and Dual HDMI
LS920WU Laser Projector with 1.6x Optical Zoom and Dual HDMI
LS920WU Laser Projector with 1.6x Optical Zoom and Dual HDMI
LS920WU Laser Projector with 1.6x Optical Zoom and Dual HDMI
LS920WU Laser Projector with 1.6x Optical Zoom and Dual HDMI
    ViewSonic

    LS920WU Laser Projector with 1.6x Optical Zoom and Dual HDMI

    Bright and versatile for any professional installation, the ViewSonic® LS920WU WUXGA laser projector delivers everything you need for big screens in big venues. Delivering 6,000 ANSI lumens of advanced high brightness, up to 20,000 hours* of light source life, and a screen size of up to 300”, this projector is ideal for auditoriums, boardrooms, restaurants, sports bars and more. This top-notch performer is also easy to deploy and manage with its wide 1.6x optical zoom adjustment, 360° projection, and portrait mode that provide extreme flexibility in even the most challenging installations. Dual HDMI 2.0b / HDCP 2.2 ports ensure access to original 4K quality content with HDR/HLG support. In addition, its compact size and built-in HDBaseT deliver the perfect mix of high-quality projection and cost-effectiveness. *Light source life may vary based on actual usage and other factors.
    Technical specification
    • Unique ref.Viewsonic_LS920WU
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)5.7
    • Width (inches)15.9
    • Depth (inches)12
    Related
    • Weight Net (Lbs)14.3
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States