Publish your products
PX701-4K 4K UHD Projector
PX701-4K 4K UHD Projector
PX701-4K 4K UHD Projector
PX701-4K 4K UHD Projector
PX701-4K 4K UHD Projector
PX701-4K 4K UHD Projector
PX701-4K 4K UHD Projector
    ViewSonic

    PX701-4K 4K UHD Projector

    For an incredible entertainment experience from the comfort of home, the ViewSonic® PX701-4K projector delivers stunning Ultra HD resolution at an affordable price. While true 4K resolution and HDR support make this projector ideal for movie watching, users will enjoy its low 4.2ms input lag and 240Hz refresh rate for casual gaming. With 3200 lumens and room-filling sound, this projector provides bright visuals and immersive audio in nearly any room or environment. An automatic horizontal and vertical keystone feature, along with four-corner adjustment, delivers flexible setup of image sizes up to 300 inches.
    Technical specification
    • Unique ref.Viewsonic_PX701-4K
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-09-19
    • Edition number1
    • Height (inches)4.3
    • Width (inches)12.3
    • Depth (inches)8.7
    Related
    • Weight Net (Lbs)6.2
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States