Publish your products
PX748-4K 4K UHD Projector for Home Theater and Gaming
PX748-4K 4K UHD Projector for Home Theater and Gaming
PX748-4K 4K UHD Projector for Home Theater and Gaming
PX748-4K 4K UHD Projector for Home Theater and Gaming
PX748-4K 4K UHD Projector for Home Theater and Gaming
PX748-4K 4K UHD Projector for Home Theater and Gaming
PX748-4K 4K UHD Projector for Home Theater and Gaming
    ViewSonic

    PX748-4K 4K UHD Projector for Home Theater and Gaming

    With incredible Ultra HD resolution, HDR/HLG support, and a high brightness of 4,000 ANSI lumens, the ViewSonic PX748-4K projector delivers stunning home entertainment around the clock: day or night, in bright rooms or dark. With an ultra-low 4.2ms input lag, 240Hz refresh rate, and USB-C connectivity for direct streaming from gaming consoles such as the Nintendo® Switch, this projector provides a whole new level of gaming. Set-up is a breeze too: 1.3x optical zoom, warping capabilities, and H/V keystoning allow for more flexible mounting and easy installation with screen sizes up to 300” on nearly any surface. What’s more, LAN control compatibility and a 12V trigger make this projector a perfect addition to any smart home.
    Technical specification
    • Unique ref.Viewsonic_PX748-4K
    • Product familyElectronics
    • Product groupProjectors
    • TypeObject (single object)
    • Date of publishing2022-09-16
    • Edition number1
    • Height (inches)8.7
    • Width (inches)12.2
    • Depth (inches)4.3
    Related
    • Weight Net (Lbs)6.2
    Classification
    • BIMobject CategoryElectronics - Visual - Projectors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States