Publish your products
ViewBoard® IFP92UW - 92" 5K Interactive Display
ViewBoard® IFP92UW - 92" 5K Interactive Display
ViewBoard® IFP92UW - 92" 5K Interactive Display
    ViewSonic

    ViewBoard® IFP92UW - 92" 5K Interactive Display

    The ViewBoard® IFP92UW delivers an expansive interactive experience with its 21:9 aspect ratio, optimized for Microsoft Teams Rooms and Front Row mode, and stunning 5K resolution. This ultrawide 92” display facilitates multitasking with split-screen functionality, enhancing collaboration and productivity in team huddles, meetings, and brainstorming sessions. It boasts highly responsive 50-point touch capabilities that capture every input naturally and intuitively, offering pen-on-paper precision, complemented by seamless wireless screen casting through vCast. Additionally, an 8-microphone array and 60W soundbar ensure optimal audio clarity for both in-room and remote participants.

    Specification
      • Ultrawide 92" screen enhances multitasking and collaboration.
      • 5K resolution provides crystal-clear visuals and precise details.
      • 21:9 aspect ratio optimized for Microsoft Teams Rooms Front Row mode.
      • Comprehensive 8-mic array and 2.1 channel 60W speaker system for superior audio.
      • Dual USB-C ports deliver streamlined connectivity and boost productivity.
    Technical specification
    • Unique ref.viewboard-ifp92uw
    • Product familyUltra Wide Displays
    • Product groupIFPUW
    • TypeObject (single object)
    • Date of publishing2025-02-24
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • CSI MasterFormat 2014 Code10 11 00
    • CSI MasterFormat 2014 TitleVisual Display Units
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit